Sample program 3 (write LookUp table)
Download TwinCAT 3 project: program link
Program description
Transmission of LookUp table interpolation values for mapping of an equation f(x) = x3 via CoE into the terminal.
Variable declaration sample program 3
PROGRAM MAINVAR   //LookUp-Table (LUT) generated by: MBE * x³   aLUT:ARRAY[0..99] OF DINT :=   [      -7812500,-7812500,-7493593,-6894382,      -7174765,-6051169,-6855859,-5279674,-6536953,-4576709,      -6218125,-3939087,-5899218,-3363620,-5580390,-2847120,      -5261484,-2386402,-4942578,-1978275,-4623750,-1619555,      -4304843,-1307052,-3985937,-1037580,-3667109,-807951,      -3348203,-614978,-3029375,-455472,-2710468,-326248,      -2391562,-224117,-2072734,-145892,-1753828,-88385,      -1434921,-48409,-1116093,-22776,-797187,-8300,      -478281,-1792,-159453,-66,159453,66,      478281,1792,797187,8300,1116093,22776,      1434921,48409,1753828,88385,2072734,145892,      2391562,224117,2710468,326248,3029375,455472,      3348203,614978,3667109,807951,3985937,1037580,      4304843,1307052,4623750,1619555,4942578,1978275,      5261484,2386402,5580390,2847120,5899218,3363620,      6218125,3939087,6536953,4576709,6855859,5279674,      7174765,6051169,7493593,6894382,7812500,7812500   ];   // For CoE 0x8000 and 0x8005 - write values:   // ===============================================   wCoEIndexScaler :WORD := 16#8005; // CoE Index   wState          :BYTE := 0; // Write status   fb_coe_writeEx  :FB_EcCoESdoWriteEx; // Function Block for writing in CoE   userNetId       :T_AmsNetId := '172.128.1.1.5.1'; // Have to be entered   userSlaveAddr   :UINT := 1003; // Have to be entered   bWriteLUT2CoE   :BOOL:=FALSE; // Sign for start writing   bError          :BOOL:=FALSE; // Sign for any errorEND_VARRemarks:
- The variable "startWrite" (BOOL) is also declared in sample program 4.
- The variable 'userNetId' must include the EtherCAT net ID of the device. It can be viewed in the "EtherCAT" tab under "Device (EtherCAT)".
- The variable "userSlaveAddr" must contain the EtherCAT address of the terminal.
Sample program for transferring the LookUp table:
Execution part:
// Example program 3:// ###### Write LookUp table into CoE object 0x8005: #######IF bWriteLUT2CoE THENCASE wState OF   0:      fb_coe_writeEx(bExecute := FALSE);// Prepare CoE-Access      wState := wState + 1;// Next state   1:      // Write 100 X/Y LookUp-Table entries      fb_coe_writeEx(         sNetId:= userNetId,         nSlaveAddr:= userSlaveAddr,         nSubIndex:= 1,         nIndex:= wCoEIndexScaler,         pSrcBuf:= ADR(aLUT),         cbBufLen:= SIZEOF(aLUT),         bCompleteAccess:= TRUE,         bExecute:= TRUE         );      wState := wState + 1; // Next state   2:      // Proceed with writing to CoE      fb_coe_writeEx();      IF NOT fb_coe_writeEx.bBusy THEN         wState := 0;// Done         bWriteLUT2CoE := FALSE;         bError := fb_coe_writeEx.bError; // See nErrId if TRUE      END_IFEND_CASEEND_IFA simple variable query, e.g., via button linked with bEnable, can be used to initiate the transfer. The variable declaration must contain
VAR_INPUT   bEnable   AT%I*   :BOOL;END_VARand the following program lines:
IF bEnable AND NOT startWrite THEN   bWriteLUT2CoE := TRUE;END_IF