0x900F PAI Calibration Dates Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
900F:0 | PAI Calibration Dates |
| UINT8 | RO | 0xC2 (194dec) |
900F:01 | Vendor ±30V |
| OCTET-STRING[4] | RO | {0} |
900F:02 | Vendor ±10V |
| OCTET-STRING[4] | RO | {0} |
900F:03 | Vendor ±5V |
| OCTET-STRING[4] | RO | {0} |
900F:04 | Vendor ±2.5V |
| OCTET-STRING[4] | RO | {0} |
900F:05 | Vendor ±1.25V |
| OCTET-STRING[4] | RO | {0} |
900F:06 | Vendor ±640mV |
| OCTET-STRING[4] | RO | {0} |
900F:07 | Vendor ±320mV |
| OCTET-STRING[4] | RO | {0} |
900F:08 | Vendor ±160mV |
| OCTET-STRING[4] | RO | {0} |
900F:09 | Vendor ±80mV |
| OCTET-STRING[4] | RO | {0} |
900F:0A | Vendor ±40mV |
| OCTET-STRING[4] | RO | {0} |
900F:0B | Vendor ±20mV |
| OCTET-STRING[4] | RO | {0} |
900F:0C | Vendor ±10mV |
| OCTET-STRING[4] | RO | {0} |
900F:0D | Vendor ±5mV |
| OCTET-STRING[4] | RO | {0} |
900F:11 | Vendor ±20mA |
| OCTET-STRING[4] | RO | {0} |
900F:21 | Vendor RTD/R 2Wire |
| OCTET-STRING[4] | RO | {0} |
900F:22 | Vendor RTD/R 3Wire |
| OCTET-STRING[4] | RO | {0} |
900F:23 | Vendor RTD/R 4Wire |
| OCTET-STRING[4] | RO | {0} |
900F:31 | Vendor SG 1/4 2Wire 350R |
| OCTET-STRING[4] | RO | {0} |
900F:32 | Vendor SG 1/4 2Wire 120R |
| OCTET-STRING[4] | RO | {0} |
900F:33 | Vendor SG 1/4 3Wire 350R |
| OCTET-STRING[4] | RO | {0} |
900F:34 | Vendor SG 1/4 3Wire 120R |
| OCTET-STRING[4] | RO | {0} |
900F:35 | Vendor SG 1/2 3Wire |
| OCTET-STRING[4] | RO | {0} |
900F:36 | Vendor SG 1/2 5Wire |
| OCTET-STRING[4] | RO | {0} |
900F:37 | Vendor SG 1/1 4Wire |
| OCTET-STRING[4] | RO | {0} |
900F:38 | Vendor SG 1/1 6Wire |
| OCTET-STRING[4] | RO | {0} |
900F:41 | Vendor Poti 3Wire |
| OCTET-STRING[4] | RO | {0} |
900F:42 | Vendor Poti 5Wire |
| OCTET-STRING[4] | RO | {0} |
900F:81 | User ±30V |
| OCTET-STRING[4] | RO | {0} |
900F:82 | User ±10V |
| OCTET-STRING[4] | RO | {0} |
900F:83 | User ±5V |
| OCTET-STRING[4] | RO | {0} |
900F:84 | User ±2.5V |
| OCTET-STRING[4] | RO | {0} |
900F:85 | User ±1.25V |
| OCTET-STRING[4] | RO | {0} |
900F:86 | User ±640mV |
| OCTET-STRING[4] | RO | {0} |
900F:87 | User ±320mV |
| OCTET-STRING[4] | RO | {0} |
900F:88 | User ±160mV |
| OCTET-STRING[4] | RO | {0} |
900F:89 | User ±80mV |
| OCTET-STRING[4] | RO | {0} |
900F:8A | User ±40mV |
| OCTET-STRING[4] | RO | {0} |
900F:8B | User ±20mV |
| OCTET-STRING[4] | RO | {0} |
900F:8C | User ±10mV |
| OCTET-STRING[4] | RO | {0} |
900F:8D | User ±5mV |
| OCTET-STRING[4] | RO | {0} |
900F:91 | User ±20mA |
| OCTET-STRING[4] | RO | {0} |
900F:A1 | User RTD/R 2Wire |
| OCTET-STRING[4] | RO | {0} |
900F:A2 | User RTD/R 3Wire |
| OCTET-STRING[4] | RO | {0} |
900F:A3 | User RTD/R 4Wire |
| OCTET-STRING[4] | RO | {0} |
900F:B1 | User SG 1/4 2Wire 350R |
| OCTET-STRING[4] | RO | {0} |
900F:B2 | User SG 1/4 2Wire 120R |
| OCTET-STRING[4] | RO | {0} |
900F:B3 | User SG 1/4 3Wire 350R |
| OCTET-STRING[4] | RO | {0} |
900F:B4 | User SG 1/4 3Wire 120R |
| OCTET-STRING[4] | RO | {0} |
900F:B5 | User SG 1/2 3Wire |
| OCTET-STRING[4] | RO | {0} |
900F:B6 | User SG 1/2 5Wire |
| OCTET-STRING[4] | RO | {0} |
900F:B7 | User SG 1/1 4Wire |
| OCTET-STRING[4] | RO | {0} |
900F:B8 | User SG 1/1 6Wire |
| OCTET-STRING[4] | RO | {0} |
900F:C1 | User Poti 3Wire |
| OCTET-STRING[4] | RO | {0} |
900F:C2 | User Poti 5Wire |
| OCTET-STRING[4] | RO | {0} |