0x800F PAI Vendor Calibration Data Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
800F:0 | PAI Vendor Calibration Data Ch.1 |
| UINT8 | RO | 0x0C (12dec) |
800F:01 | Calibration Date | Date of calibration | OCTET-STRING[4] | RW | - |
800F:02 | Signature | Signature of the calibration values | OCTET-STRING[256] | RW | - |
800F:03 | S0 | Offset | REAL32 | RW | 0x00000000 (0.0dec) |
800F:04 | S1 | Coefficient for first-order samples | REAL32 | RW | 0x3F800000 (1.0dec) |
800F:05 | S2 | Coefficient for second-order samples | REAL32 | RW | 0x00000000 (0.0dec) |
800F:06 | S3 | Coefficient for third-order samples | REAL32 | RW | 0x00000000 (0.0dec) |
800F:07 | T1 | Temperature coefficient for first-order temperature value | REAL32 | RW | 0x00000000 (0.0dec) |
800F:08 | T1S1 | Combined coefficient for first-order gain and temperature values | REAL32 | RW | 0x00000000 (0.0dec) |
800F:09 | T2 | Temperature coefficient for second-order temperature value | REAL32 | RW | 0x00000000 (0.0dec) |
800F:0A | T2S1 | Combined coefficient for second-order gain and temperature values | REAL32 | RW | 0x00000000 (0.0dec) |
800F:0B | T3 | Temperature coefficient for third-order temperature value | REAL32 | RW | 0x00000000 (0.0dec) |
800F:0C | T3S1 | Combined coefficient for third-order gain and temperature values | REAL32 | RW | 0x00000000 (0.0dec) |