Connection
Terminal point |
Description | |
|---|---|---|
Name | No. | |
+Input 1 | 1 | +Input 1 |
+Input 2 | 2 | +Input 2 |
+Uv | 3 | +Supply voltage |
Shield | 4 | Shield (FE)/ SGND |
-Input 1 | 5 | -Input 1 |
-Input 2 | 6 | -Input 2 |
-Uv (GNDint) | 7 | -Supply voltage (internal ground) |
Shield | 8 | Shield (FE)/ SGND |