Introduction

EL3602

2 channel analog input terminal -10 V... +10 V, -75 mV... +75 mV, -200 mV...+200 mV, differential inputs, 24 bits

The EL3602 (EL3602-00xx) analog input terminal handles signals in the range between -10 V and +10 V. The voltage is digitized to a resolution of 24 bits, and is transmitted, electrically isolated, to the higher-level automation device. The input channels of the EtherCAT Terminal are differential inputs and possess a common, internal ground potential. The signal state of the EtherCAT Terminal is indicated by light emitting diodes.
In addition to the standard versions, the EL3602-0010 with a voltage range from -75 mV to +75 mV  and the EL3602-0002 with a voltage range from -200 mV to +200 mV are available; besides the EL3602-0020 with factory calibration certificate.

Quick links

EtherCAT basics
Commissioning
Process data and operating modes
Object description and parameterization
Firmware update