Product overview Analog Input Terminals
EL3602 / EL3602-0020 (-10 V…+10 V, differential input, 24 bits)
2 channel analog input terminal / with factory calibration certificate
EL3602-0002 (-200 mV…+200 mV, differential input, 24 bits)
2 channel analog input terminal
EL3602-0010 (-75 mV…+75 mV, differential input, 24 bits)
2 channel analog input terminal
EL3612 / EL3612-0020 (0 mA…20 mA, differential input, 24 bits)
2 channel analog input terminal / with factory calibration certificate
EL3621-0020 (4 mA…20 mA, differential input, 24 bits)
1 channel analog input terminal with factory calibration certificate