Information and diagnostic data
Index 800E AI Internal data Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
800E:0 |
AI Internal data Ch.1 |
Maximum subindex |
UINT8 |
RO |
0x01 (1dec) |
800E:01 |
ADC raw value |
ADC raw value |
UINT32 |
RO |
0x00000000 (0dec) |
Index 801E*** AI Internal data Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
801E:0 | AI Internal data Ch.2 | Maximum subindex | UINT8 | RO | 0x01 (1dec) |
801E:01 | ADC raw value | ADC raw value | UINT32 | RO | 0x00000000 (0dec) |
***) EL3602 (EL3602-xxxx), EL3612 (EL3612-xxxx) only
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index spacing of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | EL3621-0020: |
0x0002 (2dec)*** |
***) EL3602 (EL3602-xxxx), EL3612 (EL3612-xxxx) only
Index F008 Code word
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F008:0 |
Code word |
currently reserved |
UINT32 |
RW |
0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list | Maximum subindex | UINT8 | RW | EL3621-0020: |
0x02 (2dec)*** | |||||
F010:01 | SubIndex 001 | reserved | UINT32 | RW | 0x0000012C (300dec) |
F010:02*** | SubIndex 002 | reserved | UINT32 | RW | 0x0000012C (300dec) |
***) EL3602 (EL3602-xxxx), EL3612 (EL3612-xxxx) only