Configuration data (vendor-specific)

Index 800F* AI Vendor data Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

800F:0

AI Vendor data Ch.1

Maximum subindex

UINT8

RO

0x09 (9dec)

800F:01

Calibration offset

Offset (vendor calibration)

INT32

RW

0x00000000 (0dec)

800F:02

EL3602:

Calibration gain
+ 10 V

Gain + 10 V range (vendor calibration)

UINT32 

RW 

0x00944000 (9715712dec

EL3602-0010:

Calibration gain pos

Gain pos. (vendor calibration)

EL3612:

Calibration gain 1

Gain 1 (vendor calibration)

800F:03

EL3602:

Calibration gain
- 10 V

Gain - 10 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3602-0010:

Calibration gain neg.

Gain neg. (vendor calibration)

EL3612:

Calibration gain 2

Gain 2 (vendor calibration)

0x00000000
(0dec)

800F:04

EL3602:

Calibration gain
+ 5 V

Gain + 5 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3612:

Calibration gain 3

Gain 3 (vendor calibration)

800F:05

EL3602:

Calibration gain
- 5 V

Gain - 5 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3612:

Calibration gain 4

Gain 4 (vendor calibration)

0x00000000
(0dec)

800F:06

EL3602:

Calibration gain
+ 2.5 V

Gain + 2.5 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3612:

Calibration gain 5

Gain 5 (vendor calibration)

800F:07

EL3602:

Calibration gain
- 2.5 V

Gain – 2.5 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3612:

Calibration gain 6

Gain 6 (vendor calibration)

800F:08

EL3602:

Calibration gain
+ 1.25 V

Gain + 1.25 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3612:

Calibration gain 7

Gain7 (vendor calibration)

800F:09

EL3602:

Calibration gain
- 1.25 V

Gain – 1.25 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3612:

Calibration gain 8

Gain 8 (vendor calibration)

*) not valid for EL3621-0020

Index 800F AI Vendor data (EL3621-0020 only)

Index (hex)

Name

Meaning

Data type

Flags

Default

800F:0

AI Vendor data Ch.1

Maximum subindex

UINT8

RO

0x02 (2dec)

800F:01

Calibration offset

Offset (vendor calibration)

INT32

RW

0x00000000 (0dec)

800F:02

Calibration gain

Gain (vendor calibration)

UINT32 

RW 

0x00944000 (9715712dec

Index 801F*** AI Vendor data Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

801F:0

AI Vendor data Ch.2

Maximum subindex

UINT8

RO

0x09 (9dec)

801F:01

Calibration offset

Offset (vendor calibration)

INT32

RW

0x00000000 (0dec)

801F:02

EL3602:

Calibration gain
+ 10 V

Gain + 10 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3602-0010:

Calibration gain pos.

Gain pos. (vendor calibration)

EL3612:

Calibration gain 1

Gain 1 (vendor calibration)

801F:03

EL3602:

Calibration gain
- 10 V

Gain – 10 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3602-0010:

Calibration gain neg.

Gain neg. (vendor calibration)

EL3612:

Calibration gain 2

Gain 2 (vendor calibration)

0x00000000
(0dec)

801F:04

EL3602:

Calibration gain
+ 5 V

Gain + 5 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3612:

Calibration gain 3

Gain 3 (vendor calibration)

801F:05

EL3602:

Calibration gain
- 5 V

Gain – 5 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3612:

Calibration gain 4

Gain 4 (vendor calibration)

0x00000000
(0dec)

801F:06

EL3602:

Calibration gain
+ 2.5 V

Gain + 2.5 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3612:

Calibration gain 5

Gain 5 (vendor calibration)

801F:07

EL3602:

Calibration gain
- 2.5 V

Gain - 2.5 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3612:

Calibration gain 6

Gain 6 (vendor calibration)

801F:08

EL3602:

Calibration gain
+ 1.25 V

Gain + 1.25 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3612:

Calibration gain 7

Gain7 (vendor calibration)

801F:09

EL3602:

Calibration gain
- 1.25 V

Gain – 1.25 V range (vendor calibration)

UINT32

RW

0x00944000 (9715712dec)

EL3612:

Calibration gain 8

Gain 8 (vendor calibration)

***) EL3602 (EL3602-xxxx), EL3612 (EL3612-xxxx) only