Input data
Index 6000 AI Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6000:0 | AI Inputs Ch.1 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
6000:01 | Underrange | Value below measuring range. | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Overrange | Measuring range exceeded. | BOOLEAN | RO | 0x00 (0dec) |
6000:03 | Limit 1 | Limit value monitoring 0: limit value monitoring off | BIT2 | RO | 0x00 (0dec) |
6000:05 | Limit 2 | Limit value monitoring 0: limit value monitoring off | BIT2 | RO | 0x00 (0dec) |
6000:07 | Error | The error bit is set if the data is invalid (over-range, under-range) | BOOLEAN | RO | 0x00 (0dec) |
6000:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6000:11 | Value | Analog input date | INT32 | RO | EL3602: EL3602-0010: EL3612: EL3621-0020: |
Index 6010*** AI Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6010:0 | AI Inputs Ch.2 | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
6010:01 | Underrange | Value below measuring range. | BOOLEAN | RO | 0x00 (0dec) |
6010:02 | Overrange | Measuring range exceeded. | BOOLEAN | RO | 0x00 (0dec) |
6010:03 | Limit 1 | Limit value monitoring 0: limit value monitoring off | BIT2 | RO | 0x00 (0dec) |
6010:05 | Limit 2 | Limit value monitoring 0: limit value monitoring off | BIT2 | RO | 0x00 (0dec) |
6010:07 | Error | The error bit is set if the data is invalid (over-range, under-range). | BOOLEAN | RO | 0x00 (0dec) |
6010:0F | TxPDO State | Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). | BOOLEAN | RO | 0x00 (0dec) |
6010:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6010:11 | Value | Analog input date | INT32 | RO | EL3602: EL3602-0010: EL3612: |
***) EL3602 (EL3602-xxxx), EL3612 (EL3612-xxxx) only