Output data

Index 70n0 SAI Range (for Ch.1 (n=0); Ch.2 (n=1)

Index (hex)

Name

Meaning

Data type

Flags

Default

70n0:0

TC Outputs Ch.1

Maximum subindex

UINT8

RO

0x09 (9dec)

70n0:01

Disable Autorange

Request to disable Autorange.

INT16

RO

0x0000 (0dec)

70n0:04

Start Conversion

Measurement request

INT16

RO

0x0000 (0dec)

70n0:05

Mode

Measuring mode request:
0: 4-wire measurement
1: 4-wire measurement, single-shot mode
2: 2-wire measurement
3: 2-wire measurement, single-shot mode

Bit-Field[4]

RO

0x0000 (0dec)

70n0:09

Range

Measuring range request:
-1: 10 m - 100 mΩ
0: 100 m - 1 Ω
1: 1 - 10 Ω
2: 10 - 100 Ω
3: 100 - 1 kΩ
4: 1 k - 10 kΩ
5: 10 k - 100 kΩ
6: 100 k - 1 MΩ
7: 1 M - 10 MΩ

INT8

RO

0x0000 (0dec)