Information and diagnostic data
Index 80nE SAI Internal Data (for Ch.1 (n=0); Ch.2 (n=1)
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
800E:0 |
SAI Internal Data |
Maximum subindex |
UINT8 |
RO |
0x03 (3dec) |
80nE:01 |
Raw value |
ADC raw value |
UINT32 |
RO |
0x00000000 (0dec) |
80nE:03 |
Sampling Time |
Duration of the last conversion in ms |
UINT16 |
RO |
0x0000 (0dec) |
Index F000 Modular device profile
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F000:0 |
Modular device profile |
General information for the modular device profile |
UINT8 |
RO |
0x02 (2dec) |
F000:01 |
Module index distance |
Index distance of the objects of the individual channels |
UINT16 |
RO |
0x0010 (16dec) |
F000:02 |
Maximum number of modules |
Number of channels |
UINT16 |
RO |
0x0002 (2dec) |
Index F008 Code word
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F008:0 |
Code word |
currently reserved |
UINT32 |
RW |
0x00000000 (0dec) |
Index F010Module list
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F010:0 |
Module list |
Module list |
UINT8 |
RO |
0x02 (2dec) |
F010:01 |
Subindex 001 |
Profile of the first module |
UINT32 |
RO |
0x168 (360dec) |
F000:02 |
Subindex 002 |
Profile of the second module |
UINT16 |
RO |
0x168 (360dec) |