LEDs and connection

This section contains an overview of the terminal, followed by a table with a description of the connection at the terminal.
This is followed by a table with possible LED states.

The following figure shows the terminal overview including the connection options:

LEDs and connection 1:Fig.4: Connection diagram

EL3692 pin assignment

Terminal point

No.

Comment

Input +R1

1

Input +R1

Input +RL1

2

Input +RL1

Input -R1

3

Ground (internally connected with terminal point 7)

Input -RL1

4

Input -RL1

Input +R2

5

Input +R2

Input +RL2

6

Input +RL2

Input -R2

7

Ground (internally connected with terminal point 3)

Input -RL2

8

Input -RL2

LEDs

LED

Color

Meaning

RUN

green

This LED indicates the terminal's operating state:

off

State of the EtherCAT State Machine: INIT = initialization of the terminal

flashing uniformly

State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set

flashing slowly

State of the EtherCAT State Machine: SAFEOP = verification of the sync manager channels and the distributed clocks.
Outputs remain in safe state

on

State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible

flashing rapidly

State of the EtherCAT State Machine: BOOTSTRAP = function for terminal firmware updates

STATUS1, STATUS2

green

The respective channel is carrying out a measurement; the test specimen is live.

ERROR1, ERROR2

red

Wire breakage. The resistance is outside the valid range.