Technical data
Technical data | EL3692 | EL3692-0020 | EL3692-0030 |
|---|---|---|---|
Number of inputs | 2 | ||
Connection technology | 2 or 4 wire | ||
Measuring range | 9 measuring ranges with measuring range setpoint 100 mΩ ... 10 MΩ: 0..0.1 Ω, 0..1 Ω, 0..10 Ω, 0..100 Ω, 0..1 kΩ, 0..10 kΩ, 0..100 kΩ, 0..1 MΩ, 0..10 MΩ MΩ, 0..10 MΩ | ||
Resolution | 24 bits incl. sign | ||
Sampling type | simultaneous | ||
Ground reference | single ended | ||
Conversion time | 10 ms ..400 ms; depends on measuring range; operation mode (alternating, one channel), waiting time, filter settings | ||
Broken wire detection | yes | ||
Internal resistance | >100 MΩ | ||
Filter characteristics | Hardware 5 kHz, Firmware adjustable 2.5 - 100 Hz | ||
Measuring error | <0.5% (relative to the respective full scale value with 4-wire connection) | ||
Supply voltage for electronics | via the E-bus | ||
Current consumption via E-bus | typ. 220 mA | ||
Distributed Clocks | No | ||
Special features | automatic range selection; "auto range", pulse and continuous measurement | ||
Width in the process image | max. 24 bytes input, max. 4 bytes output | ||
Electrical isolation | 1500 V (E-bus/field voltage) **) | ||
Configuration | via TwinCAT System Manager | ||
Weight | approx. 60 g | ||
permissible ambient temperature range during operation | 0 °C ... + 55 °C | ||
permissible ambient temperature range during storage | -25 °C ... + 85 °C | ||
permissible relative humidity | 95 %, no condensation | ||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | variable | ||
- | yes (factory calibration certificate) | yes (DAkkS or ISO17025) | |
Marking / Approval*) | CE, EAC, UKCA | ||
**) Test voltage in type test, no production test, for further information see chapter Electrical connection
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |