Vibration analysis

Vibration analysis refers to deriving of information from existing (mechanical) vibrations e.g. in machines or certain production processes. It can take place during Condition Monitoring, e.g. for drives, punching and pressing tools, in production processes such as balancing of rotating parts, or during other movements such as torsion of towers/wind turbines.

The table below illustrates typical acceleration values for natural and technical processes.

Typical acceleration values

Machine or event

Typical g-value

Commercial aircraft (take-off)

≈ 0,5

Formula 1 car (start)

≈ 1 – 1,5

Commercial aircraft (turning, max.)

≈ 2,5

Pendulum at 90° amplitude

≈ 2

Space Shuttle during journey into orbit

max. 3 (exact)

Space Shuttle during re-entry into the Earth's atmosphere

max. 1.6

Typical roller coaster ride (max.)

4 (6)

Formula 1 car (cornering, max.)

≈ 4 – 5

Circular looping (base)

≥ 6

Combat aircraft/aerobatics (max.)

≈ 10 (13,8)

Ejector seat

15 – 20

Car back-rest breaks at

≈ 20

Head-on car collision

up to ≈ 50

Car passenger compartment during crash

max. 120

Survived by a human

≈ 180

Hard fist stroke

up to ≈ 100

Raindrop hitting the eye

up to ≈ 150

Ball pen hitting hard floor from 1 m height

order of magnitude 1000

Hard disk falling on hard floor from 1 m height (without deformation of the floor)

10,000 or more

Laboratory centrifuge

≈ 10.000

Ultra centrifuge

≈ 100.000

Rifle bullet during firing

≈ 100.000

Spike during ejection from a nettle cell

5.410.000

Nuclear bomb explosion (bomb case)

up to ≈ 1011

Neutron star surface

≈ 2·1011