Input data

Index 60n0 Status (for n = 0: channel 1; n = 1: channel 2)

Index (hex)

Name

Meaning

Data type

Flags

Default

60n0:0

SAI Inputs

Maximum subindex

UINT8

RO

0x10 (16dec)

60n0:01

Underrange

Indicates that the electrical measuring range is undershot

BOOLEAN

RO

0x00 (0dec)

60n0:02

Overrange

Indicates that the electrical measuring range is exceeded

BOOLEAN

RO

0x00 (0dec)

60n0:03

Limit 1

1: one or more values smaller than or equal to Limit 2
2: one or more values greater than or equal to Limit 1
3: 1 and 2 both true

BIT2

RO

0x00 (0dec)

60n0:07

Error

Measuring error

BOOLEAN

RO

0x00 (0dec)

60n0:0E

Sync error

Synchronization error

BOOLEAN

RO

0x00 (0dec)

60n0:0F

TxPDO State

Validity of the data of the associated TxPDO (0 = valid, 1 = invalid).

BOOLEAN

RO

0x00 (0dec)

60n0:10

TxPDO Toggle

A new measured value is available (if the toggle bit was changed).
Status bits may be changed independent from the toggle bit.

BOOLEAN

RO

0x00 (0dec)

Index 60n1 Samples (for n = 0: channel 1; n = 1: channel 2)

Index (hex)

Name

Meaning

Data type

Flags

Default

60n1:0

Samples

Maximum subindex

UINT8

RO

0x32 (50dec)

60n1:01

Subindex 001

1. Sample

UINT16

RO P

0x0000 (0dec)

...

...

...

...

...

...

60n1:32

Subindex 050

50. Sample

UINT16

RO P

0x0000 (0dec)

Index 6020 Next Sync 1 Time

Index (hex)

Name

Meaning

Data type

Flags

Default

6020:0

Next Sync 1 Time

Maximum subindex

UINT8

RO

0x01 (1dec)

6020:01

Start time next latch

DC timestamp of the next data set

UINT64

RO P

0x00 00 00 00 00 00 00 00 (0dec)

Index 6021 Sample Count

Index (hex)

Name

Meaning

Data type

Flags

Default

6021:0

Sample Count

Maximum subindex

UINT8

RO

0x01 (1dec)

6021:01

Sample Count

Sample counter (incremented with each ADC value)

UINT16

RO P

0x0000 (0dec)