Technical data
Technical data | EL3632 |
---|---|
Number of inputs | 2 |
Measuring range | preset ±5 V up to 25 kHz, ±250 mV up to 10 Hz |
Supply voltage | 24 VDC via power contacts |
UEXCITE | UV -1 V typ. |
Sensor state monitoring | yes, through monitoring of the bias voltage |
Supply current IEXCITE | typ. 2 mA/4 mA/8 mA (separately adjustable for both channels) |
Input filter limit frequency | analog parameterisable 5th order low-pass filter up to 25 KHz |
Max. sampling rate | 50 kSamples/s |
Input | single ended |
AC coupling | 0.05 Hz typ. |
Resolution | 16 bit |
Measuring error | 0,5% |
Sampling type | simultaneous |
Ground reference | diffrential |
Supply voltage for electronic | via the E-bus |
Current consumption via E-bus | typ. 220 mA |
Configuration | via TwinCAT System Manager |
Weight | approx. 65 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |