Output data
Index 7060 DPM Variant Value Out
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7060:0 | DPM Variant Value Out | Max. subindex | UINT8 | RO | 0x14 (20dec) |
7060:11 | Index 1 REAL | Request for variable output value 1 (REAL) | UINT16 | RO | 0x0000 (0dec) |
7060:12 | Index 2 REAL | Request for variable output value 2 (REAL) | UINT16 | RO | 0x0000 (0dec) |
7060:13 | Index 3 REAL | Request for variable output value 3 (REAL) | UINT16 | RO | 0x0000 (0dec) |
7060:14 | Index 4 ULINT | Request for variable output value 4 (ULINT) | UINT16 | RO | 0x0000 (0dec) |
Index F700 DPM Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F700:0 | DPM Data | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F700:01 | SubIndex 001 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:02 | SubIndex 002 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:03 | SubIndex 003 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:04 | SubIndex 004 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:05 | SubIndex 005 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:06 | SubIndex 006 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:07 | SubIndex 007 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:08 | SubIndex 008 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:09 | SubIndex 009 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:0A | SubIndex 010 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:0B | SubIndex 011 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:0C | SubIndex 012 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:0D | SubIndex 013 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:0E | SubIndex 014 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:0F | SubIndex 015 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:10 | SubIndex 016 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:11 | SubIndex 017 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:12 | SubIndex 018 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:13 | SubIndex 019 |
| UINT32 | RO | 0x00000000 (0dez) |
F700:14 | SubIndex 020 |
| UINT32 | RO | 0x00000000 (0dez) |