Command object
Index FB00 DPM Command
The command object is used for triggering an action in the terminal. The command is started by writing subindex 1 (request). Write access is disabled until the current command is completed.
Index (hex) | Name | Meaning | Data type | Flags | Default | |
---|---|---|---|---|---|---|
FB00:0 | DPM Command | Largest subindex of this object | UINT8 | RO | 0x03 (3dec) | |
FB00:01 | Request | Byte 0 - service request data | OCTET-STRING [2] | RW | 0x0000 (0dec) | |
4hex | Delete energy or reset all energy meters | |||||
Byte 1 - channel selection | ||||||
00hex | all channels | |||||
01hex | Channel 1 | |||||
02hex | Channel 2 | |||||
03hex | Channel 3 | |||||
04hex | Channel 4 | |||||
05hex | Channel 5** | |||||
06hex | Channel 6** | |||||
FB00:02 | State | Byte 0 | UINT8 | RW | 0x00 (0dec) | |
reserved | ||||||
FB00:03 | Response | Byte 0 | OCTET-STRING [2] | RW | 0x00000000 (0dec) | |
reserved | ||||||
Byte 1 | ||||||
reserved | ||||||
Byte 2-n | ||||||
reserved |
**) only EL3446