Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: The Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x01561389 (22418313dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL34xx |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO |
|
Index 100A Software Version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO |
|
Index 100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
100B:0 | Bootloader version | Bootloader version | STRING | RO |
|
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1018:0 | Identity | Length of this object | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x0D763052 (225849426dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UINT32 | RO | -- |
1018:04 | Serial number | Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0 | UINT32 | RO | e.g. 0x00001E06 (week 30/2006) |
Index 10E2 Manufacturer-specific Identification Code
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code | Manufacturer-specific Identification Code | UINT8 | RO | 0x01 (1dec) |
10E2:01 | SubIndex 001 | reserved | STRING | RO |
|
Index 10F0 Backup parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F0:0 | Backup parameter | Length of this object | UINT8 | RO | 0x01 |
10F0:01 | Checksum | Checksum | UINT32 | RW | 0x00000000 (0dec) |
Index 10F3 Diagnosis History
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F3:0 | Diagnosis History | Maximum subindex | UINT8 | RO | 0x15 (21dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages. A maximum of 50 messages can be stored | UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET STRING[28] | RO | {0} |
... | ... | ... | ... | ... | ... |
10F3:15 | Diagnosis Message 016 | Message 16 | OCTET STRING[28] | RO | {0} |
Index 10F8 Actual Time Stamp
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F8:0 | Actual Time Stamp | Time stamp | UINT64 | RO | 0x0000000000000000 (0dec) |
Index 10F9 Time Distribution Object
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
10F9:0 | Time Distribution Object | Max Subindex | UINT8 | RO | 0x01 (1dec) |
10F9:01 | Distributed Time Value | Object for time distribution by the EtherCAT Master | INT64 | RW |
|
Index 1600 DPM RxPDO-Map Variant Value Out
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1600:0 | DPM RxPDO-Map Variant Value Out | PDO Mapping RxPDO | UINT8 | RO | 0x04 (4dec) |
1600:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7060 (DPM Variant Value Out), entry 0x11 (Index 1 REAL)) | UINT32 | RO | 0x7060:11, 16 |
1600:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x7060 (DPM Variant Value Out), entry 0x12 (Index 2 REAL)) | UINT32 | RO | 0x7060:12, 16 |
1600:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x7060 (DPM Variant Value Out), entry 0x13 (Index 3 REAL)) | UINT32 | RO | 0x7060:13, 16 |
1600:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x7060 (DPM Variant Value Out), entry 0x14 (Index 4 ULINT)) | UINT32 | RO | 0x7060:14, 16 |
Index 1601 DPM RxPDO-Map Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1601:0 | DPM RxPDO-Map Data | PDO Mapping RxPDO | UINT8 | RO | 0x14 (20dec) |
1601:01 | SubIndex 001 | 1. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x01 (Data 1)) | UINT32 | RO | 0xF700:01, 32 |
1601:02 | SubIndex 002 | 2. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x02 (Data 2)) | UINT32 | RO | 0xF700:02, 32 |
1601:03 | SubIndex 003 | 3. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x03 (Data 3)) | UINT32 | RO | 0xF700:03, 32 |
1601:04 | SubIndex 004 | 4. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x04 (Data 4)) | UINT32 | RO | 0xF700:04, 32 |
1601:05 | SubIndex 005 | 5. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x05 (Data 5)) | UINT32 | RO | 0xF700:05, 32 |
1601:06 | SubIndex 006 | 6. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x06 (Data 6)) | UINT32 | RO | 0xF700:06, 32 |
1601:07 | SubIndex 007 | 7. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x07 (Data 7)) | UINT32 | RO | 0xF700:07, 32 |
1601:08 | SubIndex 008 | 8. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x08 (Data 8)) | UINT32 | RO | 0xF700:08, 32 |
1601:09 | SubIndex 009 | 9. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x09 (Data 9)) | UINT32 | RO | 0xF700:09, 32 |
1601:0A | SubIndex 010 | 10. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x0A (Data 10)) | UINT32 | RO | 0xF700:0A, 32 |
1601:0B | SubIndex 011 | 11. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x0B (Data 11)) | UINT32 | RO | 0xF700:0B, 32 |
1601:0C | SubIndex 012 | 12. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x0C (Data 12)) | UINT32 | RO | 0xF700:0C, 32 |
1601:0D | SubIndex 013 | 13. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x0D (Data 13)) | UINT32 | RO | 0xF700:0D, 32 |
1601:0E | SubIndex 014 | 14. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x0E (Data 14)) | UINT32 | RO | 0xF700:0E, 32 |
1601:0F | SubIndex 015 | 15. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x0F (Data 15)) | UINT32 | RO | 0xF700:0F, 32 |
1601:10 | SubIndex 016 | 16. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x10 (Data 16)) | UINT32 | RO | 0xF700:10, 32 |
1601:11 | SubIndex 017 | 17. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x11 (Data 17)) | UINT32 | RO | 0xF700:11, 32 |
1601:12 | SubIndex 018 | 18. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x12 (Data 18)) | UINT32 | RO | 0xF700:12, 32 |
1601:13 | SubIndex 019 | 19. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x13 (Data 19)) | UINT32 | RO | 0xF700:13, 32 |
1601:14 | SubIndex 020 | 20. PDO Mapping entry (object 0xF700 (DPM Data), entry 0x14 (Data 20)) | UINT32 | RO | 0xF700:14, 32 |
Index 1800 I1 TxPDO-Par Channel
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1800:0 | I1 TxPDO-Par Channel | PDO parameter TxPDO | UINT8 | RO | 0x06 (6dec) |
1800:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 1 | OCTET-STRING[2] | RO | 01 1A |
Index 1801 I1 TxPDO-Par Current
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1801:0 | I1 TxPDO-Par Current | PDO parameter TxPDO | UINT8 | RO | 0x06 (6dec) |
1801:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2 | OCTET-STRING[2] | RO | 00 1A |
Index 1802 I2 TxPDO-Par Channel
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1802:0 | I2 TxPDO-Par Channel | PDO parameter TxPDO | UINT8 | RO | 0x06 (6dec) |
1802:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3 | OCTET-STRING[2] | RO | 03 1A |
Index 1803 I2 TxPDO-Par Current
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1803:0 | I2 TxPDO-Par Current | PDO parameter TxPDO | UINT8 | RO | 0x06 (6dec) |
1803:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 4 | OCTET-STRING[2] | RO | 02 1A |
Index 1804 I3 TxPDO-Par Channel
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1804:0 | I3 TxPDO-Par Channel | PDO parameter TxPDO | UINT8 | RO | 0x06 (6dec) |
1804:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 5 | OCTET-STRING[2] | RO | 05 1A |
Index 1805 I3 TxPDO-Par Current
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1805:0 | I3 TxPDO-Par Current | PDO parameter TxPDO | UINT8 | RO | 0x06 (6dec) |
1805:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 6 | OCTET-STRING[2] | RO | 04 1A |
Index 1806 I4 TxPDO-Par Channel
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1806:0 | I4 TxPDO-Par Channel | PDO parameter TxPDO | UINT8 | RO | 0x06 (6dec) |
1806:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 7 | OCTET-STRING[2] | RO | 07 1A |
Index 1807 I4 TxPDO-Par Current
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1807:0 | I4 TxPDO-Par Current | PDO parameter TxPDO | UINT8 | RO | 0x06 (6dec) |
1807:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 8 | OCTET-STRING[2] | RO | 06 1A |
Index 1808 I5 TxPDO-Par Channel
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1808:0 | I5 TxPDO-Par Channel | PDO parameter TxPDO | UINT8 | RO | 0x06 (6dec) |
1808:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 9 | OCTET-STRING[2] | RO | 09 1A |
Index 1809 I5 TxPDO-Par Current
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1809:0 | I5 TxPDO-Par Current | PDO parameter TxPDO | UINT8 | RO | 0x06 (6dec) |
1809:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 10 | OCTET-STRING[2] | RO | 08 1A |
Index 180A I6 TxPDO-Par Channel
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
180A:0 | I6 TxPDO-Par Channel | PDO parameter TxPDO | UINT8 | RO | 0x06 (6dec) |
180A:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 11 | OCTET-STRING[2] | RO | 0B 1A |
Index 180B I6 TxPDO-Par Current
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
180:0B | I6 TxPDO-Par Current | PDO parameter TxPDO | UINT8 | RO | 0x06 (6dec) |
180B:06 | Exclude TxPDOs | Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 12 | OCTET-STRING[2] | RO | 0A 1A |
Index 1App I1-6 TxPDO-Map Channel
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1App:0 | TxPDO-Map Channel | PDO Mapping TxPDO | UINT8 | RO | 0x13 (19dec) |
1App:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x01 (Overcurrent)) | UINT32 | RO | 0x60nn:01, 1 |
1App:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x02 (Inaccurate Current)) | UINT32 | RO | 0x60nn:02, 1 |
1App:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x03 (Current Guard Warning)) | UINT32 | RO | 0x60nn:03, 1 |
1App:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x04 (Current Guard Error)) | UINT32 | RO | 0x60nn:04, 1 |
1App:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x05 (Apparent Power Guard Warning)) | UINT32 | RO | 0x60nn:05, 1 |
1App:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x06 (Apparent Power Guard Error)) | UINT32 | RO | 0x60nn:06, 1 |
1App:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x07 (Active Power Guard Warning)) | UINT32 | RO | 0x60nn:07, 1 |
1App:08 | SubIndex 008 | 8. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x08 (Active Power Guard Error)) | UINT32 | RO | 0x60nn:08, 1 |
1App:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x09 (Reactive Power Guard Warning)) | UINT32 | RO | 0x60nn:09, 1 |
1App:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x0A (Reactive Power Guard Error)) | UINT32 | RO | 0x60nn:0A, 1 |
1App:0B | SubIndex 011 | 11. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x0B (DPM Inaccurate)) | UINT32 | RO | 0x60nn:0B, 1 |
1App:0C | SubIndex 012 | 12. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x0C (DPM Timeout)) | UINT32 | RO | 0x60nn:0C, 1 |
1App:0D | SubIndex 013 | Reserved | UINT32 | RO | 0x0000:00, 3 |
1App:0E | SubIndex 014 | 14. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x60nn:10, 1 |
1App:0F | SubIndex 015 | 15. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x11 (Current)) | UINT32 | RO | 0x60nn:11, 32 |
1App:10 | SubIndex 016 | 16. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x12 (Active Power)) | UINT32 | RO | 0x60nn:12, 32 |
1App:11 | SubIndex 017 | 17. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x13 (Apparent Power)) | UINT32 | RO | 0x60nn:13, 32 |
1App:12 | SubIndex 018 | 18. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x14 (Reactive Power Fundamental)) | UINT32 | RO | 0x60nn:14, 32 |
1App:13 | SubIndex 019 | 19. PDO Mapping entry (object 0x60nn (DPM Channel), entry 0x15 (Active Energy)) | UINT32 | RO | 0x60nn:15, 32 |
Assignment:
| Channel | |||||
---|---|---|---|---|---|---|
Variables | I1 | I2 | I3 | I4 | I5 | I6 |
pp | 00 | 02 | 04 | 06 | 08 | 0 A |
nn | 00 | 10 | 20 | 30 | 40 | 50 |
Index 1App I1-6 TxPDO-Map Current
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1App:0 | TxPDO-Map Current | PDO Mapping TxPDO | UINT8 | RO | 0x0A (10dec) |
1App:01 | SubIndex 001 | reserved | UINT32 | RO | 0x0000:00, 2 |
1App:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x60nn (DPM Channel Current), entry 0x03 (Overcurrent)) | UINT32 | RO | 0x60nn:03, 1 |
1App:03 | SubIndex 003 | reserved | UINT32 | RO | 0x0000:00, 1 |
1App:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x60nn (DPM Channel Current), entry 0x05 (Inaccurate Current)) | UINT32 | RO | 0x60nn:05, 1 |
1App:05 | SubIndex 005 | reserved | UINT32 | RO | 0x0000:00, 2 |
1App:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x60nn (DPM Channel Current), entry 0x08 (Current Guard Warning)) | UINT32 | RO | 0x60nn:08, 1 |
1App:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x60nn (DPM Channel Current), entry 0x09 (Current Guard Error)) | UINT32 | RO | 0x60nn:09, 1 |
1App:08 | SubIndex 008 | reserved | UINT32 | RO | 0x0000:00, 6 |
1App:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x60nn (DPM Channel Current), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x60nn:10, 1 |
1App:0A | SubIndex 010 | 10. PDO Mapping entry (object 0x60nn (DPM Channel Current), entry 0x11 (Current)) | UINT32 | RO | 0x60nn:11, 32 |
Assignment:
| Channel | |||||
---|---|---|---|---|---|---|
Variables | I1 | I2 | I3 | I4 | I5 | I6 |
pp | 01 | 03 | 05 | 07 | 09 | 0B |
nn | 01 | 11 | 21 | 31 | 41 | 51 |
Index 1A0C DPM TxPDO-Map Variant Value In
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A0C:0 | DPM TxPDO-Map Variant Value In | PDO Mapping TxPDO | UINT8 | RO | 0x0A (10dec) |
1A0C:01 | SubIndex 001 | reserved | UINT32 | RO | 0x000:00, 15 |
1A0C:02 | SubIndex 002 | 1. PDO Mapping entry (object 0x606A (DPM Variant Value In), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x606A:10, 1 |
1A0C:03 | SubIndex 003 | 2. PDO Mapping entry (object 0x606A (DPM Variant Value In), entry 0x11 (Index 1 REAL)) | UINT32 | RO | 0x606A:11, 16 |
1A0C:04 | SubIndex 004 | 3. PDO Mapping entry (object 0x606A (DPM Variant Value In), entry 0x12 (Value 1 REAL)) | UINT32 | RO | 0x606A:12, 32 |
1A0C:05 | SubIndex 005 | 4. PDO Mapping entry (object 0x606A (DPM Variant Value In), entry 0x13 (Index 2 REAL)) | UINT32 | RO | 0x606A:13, 16 |
1A0C:06 | SubIndex 006 | 5. PDO Mapping entry (object 0x606A (DPM Variant Value In), entry 0x14 (Value 2 REAL)) | UINT32 | RO | 0x606A:14, 32 |
1A0C:07 | SubIndex 007 | 6. PDO Mapping entry (object 0x606A (DPM Variant Value In), entry 0x15 (Index 3 REAL)) | UINT32 | RO | 0x606A:15, 16 |
1A0C:08 | SubIndex 008 | 7. PDO Mapping entry (object 0x606A (DPM Variant Value In), entry 0x16 (Value 3 REAL)) | UINT32 | RO | 0x606A:16, 32 |
1A0C:09 | SubIndex 009 | 8. PDO Mapping entry (object 0x606A (DPM Variant Value In), entry 0x17 (Index 4 ULINT)) | UINT32 | RO | 0x606A:17, 16 |
1A0C:0A | SubIndex 010 | 9. PDO Mapping entry (object 0x606A (DPM Variant Value In), entry 0x18 (Value 4 ULINT)) | UINT32 | RO | 0x606A:18, 64 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C00:0 | Sync manager type | Length of this object | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RW | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RW | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RW | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RW | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x02 (1dec) |
1C12:01 | SubIndex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1600 (5632dec) |
1C12:02 | SubIndex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1601 (5633dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x06 (6dec) |
1C13:01 | SubIndex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
1C13:02 | SubIndex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A03 (6659dec) |
1C13:03 | SubIndex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A05 (6661dec) |
1C13:04 | SubIndex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A07 (6663dec) |
1C13:05 | SubIndex 005 | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A09 (6665dec) |
1C13:06 | SubIndex 006 | 6. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A0B (6667dec) |
1C13:07 | SubIndex 007 | 7. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C32 SM output parameter
Index | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode: 0: Free Run 1: Synchron with SM 2 Event 2: DC-Mode - Synchron with SYNC0 Event 3: DC-Mode - Synchron with SYNC1 Event | UINT16 | RW | 0x0000 (0dec) |
1C32:02 | Cycle time | Cycle time (in ns): Free Run: cycle time of the local timer Synchron with SM 2 Event: cycle time of the master DC-Mode: SYNC0/SYNC1 Cycle Time | UINT32 | RW | 0x0016E360 (1500000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C32:04 | Sync modes supported | Sync modes supported: Bit 0 = 1: Free Run is supported Bit 1 = 1: Synchron with SM 2 Event is supported Bit 2-3 = 01: DC-Mode is supported Bit 4-5 = 10: Output Shift with SYNC1 Event (DC mode only) Bit 14 = 1: dynamic times (measurement through writing of 1C32:08) | UINT16 | RO | 0x0805 (2053dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x0007A120 (500000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC Mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C32:07 | Minimum delay time | Minimum time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C32:08 | Command | 0: Measurement of the local cycle time is stopped 1: Measurement of the local cycle time is started The entries 1C32:03, 1C32:05, 1C32:06, 1C32:09, 1C33:03, 1C33:06, 1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC Mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of intervals between SYNC0 and SYNC1 events that are too short (DC Mode only) | UINT16 | RO | 0x0000 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode: 0: Free Run 1: Synchron with SM 3 Event (no outputs available) 2: DC - Synchron with SYNC0 Event 3: DC - Synchron with SYNC1 Event 34: Synchron with SM 2 Event (outputs available) | UINT16 | RW | 0x0000 (0dec) |
1C33:02 | Cycle time | as 1C32:02 | UINT32 | RW | 0x0016E360 (1500000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C33:04 | Sync modes supported | Sync modes supported: Bit 0: Free Run is supported Bit 1: Synchron with SM 2 Event is supported (outputs available) Bit 1: Synchron with SM 3 Event is supported (no outputs available) Bit 2-3 = 01: DC-Mode is supported Bit 4-5 = 01: Input shift through local event (outputs available) Bit 4-5 = 10: Input shift with SYNC1 event (no outputs available) Bit 14 = 1: dynamic times (measurement through writing of 1C32:08 or 1C33:08) | UINT16 | RO | 0x0805 (2053dec) |
1C33:05 | Minimum cycle time | as 1C32:05 | UINT32 | RO | 0x0007A120 (500000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, DC Mode only) | UINT32 | RO | 0x0007A120 (500000dec) |
1C33:07 | Minimum delay time | Minimum time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C33:08 | Command | as 1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C33:0B | SM event missed counter | as 1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 1C32:13 | UINT16 | RO | 0x0000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | Largest subindex of this object | UINT8 | RO | 0x02 |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RW | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RW | 0x0007 (7dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
![]() | Code Word The vendor reserves the authority for the basic calibration of the terminals. The code word is therefore at present reserved. |
Index F010 Module List
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list |
| UINT8 | RW | 0x03 (3dec) |
F010:01 | SubIndex 001 |
| UINT32 | RW | 0x00000155 (341dec) |
F010:02 | SubIndex 002 |
| UINT32 | RW | 0x00000155 (341dec) |
F010:03 | SubIndex 003 |
| UINT32 | RW | 0x00000155 (341dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F081:0 | Download revision | Max. subindex | UINT8 | RO | 0x01 (1dec) |
F010:01 | Revision number | Configured revision of the terminal, | UINT32 | RW | 0x00000000 (0dec) |
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F083:0 | BTN | Beckhoff Traceability Number | STRING | RO | 00000000 |