Sync Manager
The scope of the process data offered can be viewed on the "Process data" tab.
The following figures show an example of the assigned input process data objects (PDO) of the sync manager (SM3) of the EL3423.
Fig.160: Process Data tab SM3, example EL3423Predefined PDO Assignment
The "Predefined PDO Assignment" enables a simplified selection of the process data. The desired function is selected on the lower part of the Process Data tab. As a result, all necessary PDOs are automatically enabled and the unnecessary PDOs are disabled.
The following PDO assignments for the EL34xx are available:
EL3423 | ||
|---|---|---|
Name | SM2, PDO assignment | SM3, PDO assignment |
3 Phase | - | 0x1A00 (L1 Status) 0x1A0A (L2 Status) 0x1A14 (L3 Status) 0x1A1E (Total Status) 0x1A29 (Total Active Reduced) |
Statistics | - | 0x1A06 (L1 Statistic Voltage) 0x1A10 (L2 Statistic Voltage) 0x1A1A (L3 Statistic Voltage) 0x1A1E (Total Status) 0x1A26 (Total Statistic Power) |
Single Phase | - | 0x1A00 (L1 Status) 0x1A1E (Total Status) 0x1A29 (Total Active Reduced) |
Total only | - | 0x1A1E (Total Status) 0x1A26 (Total Statistic Power) |
EL3443 | ||
|---|---|---|
Name | SM2, PDO assignment | SM3, PDO assignment |
Default | - | 0x1A00 (L1 Status) 0x1A0A (L2 Status) 0x1A14 (L3 Status) 0x1A1E (Total Status) |
Default + Variant | 0x1600 (Total Variant Value Out) | 0x1A00 (L1 Status) 0x1A0A (L2 Status) 0x1A14 (L3 Status) 0x1A1E (Total Status) |
Advanced | - | 0x1A00 (L1 Status) 0x1A0A (L2 Status) 0x1A14 (L3 Status) 0x1A1E (Total Status) |
Total Only | 0x1600 (Total Variant Value Out) | 0x1A00 (L1 Status) 0x1A0A (L2 Status) 0x1A14 (L3 Status) 0x1A1E (Total Status) 0x1A24 (Total L-L Voltage) 0x1A29 (Total Active Reduced) |
Classic | 0x1600 (Total Variant Value Out) | 0x1A00 (L1 Status) 0x1A0A (L2 Status) 0x1A14 (L3 Status) 0x1A1E (Total Status) 0x1A25 (Total Variant Value In) |
Single Phase | 0x1600 (Total Variant Value Out) | 0x1A00 (L1 Status) 0x1A1E (Total Status) |
DPM | 0x1600 (Total Outputs Device) | 0x1A00 (L1 Status) 0x1A0A (L2 Status) 0x1A14 (L3 Status) 0x1A1E (Total Status) 0x1A25 (Total Variant Value In) 0x1A2D (DPM Data) |
Default + Variant Values + DPM | 0x1600 (Total Outputs Device) | 0x1A00 (L1 Status) 0x1A0A (L2 Status) 0x1A14 (L3 Status) 0x1A1E (Total Status) 0x1A25 (Total Variant Value In) 0x1A2D (DPM Data) |
EL3444 | ||
|---|---|---|
Name | SM2, PDO assignment | SM3, PDO assignment |
Current only | - | 0x1A01 (I1 Current) |
DPM | - | 0x1A00 (I1 Channel) 0x1A0C (DPM Variant Value In) |
EL3446 | ||
|---|---|---|
Name | SM2, PDO assignment | SM3, PDO assignment |
Current only | - | 0x1A01 (I1 Current) |
DPM | - | 0x1A00 (I1 Channel) 0x1A0C (DPM Variant Value In) |
EL3453 | ||
|---|---|---|
Name | SM2, PDO assignment | SM3, PDO assignment |
Default | - | 0x1A00 (L1 Status) 0x1A0C (L2 Status) 0x1A18 (L3 Status) 0x1A24 (Total Status) |
Default + Variant | 0x1600 (Total Variant Value Out) | 0x1A00 (L1 Status) 0x1A0C (L2 Status) 0x1A18 (L3 Status) 0x1A24 (Total Status) |
Advanced | - | 0x1A00 (L1 Status) 0x1A0C (L2 Status) 0x1A18 (L3 Status) 0x1A24 (Total Status) |
Total Only | 0x1600 (Total Variant Value Out) | 0x1A00 (L1 Status) 0x1A0C (L2 Status) 0x1A18 (L3 Status) 0x1A24 (Total Status) 0x1A2E (Total Variant Value In) 0x1A36 (Total Active Reduced) |
Classic | 0x1600 (Total Variant Value Out) | 0x1A00 (L1 Status) 0x1A0C (L2 Status) 0x1A18 (L3 Status) 0x1A24 (Total Status) 0x1A2E (Total Variant Value In) |
Single Phase | 0x1600 (Total Variant Value Out) | 0x1A00 (L1 Status) 0x1A24 (Total Status) |
DPM | 0x1600 (Total Variant Value Out) | 0x1A00 (L1 Status) 0x1A0C (L2 Status) 0x1A18 (L3 Status) 0x1A24 (Total Status) 0x1A2E (Total Variant Value In) 0x1A3A (DPM Data) |
EL3483 | ||
|---|---|---|
Name | SM2, PDO-Zuordnung | SM3, PDO-Zuordnung |
Default | - | 0x1A00 (L1 Status) 0x1A0A (L2 Status) 0x1A14 (L3 Status) 0x1A20 (Total Advanced) |
Single Phase | - | 0x1A00 (L1 Status) 0x1A1E (Total Status) |
![]() | Manual selection of the input PDO (SM3) When manually compiling the PDO, care must be taken that no more than 238 bytes of input PDO are selected. The output PDOs are not subject to any restrictions and may always be selected completely. |
Notes on the TxPDO toggle bits
The TxPDO toggle bits indicate that new data is available for the respective measured values:
- Lx Status - TxPDO Toggle => new base (U,I) and power values (P,Q,S) are provided
- Lx Advanced - TxPDO Toggle => a new set of harmonics is present
- Total Interval Energy - TxPDO Toggle => new interval values are available (this also includes all statistic values)
EL3423 | EL3443 | ||
|---|---|---|---|
Name | PDO assignment | PDO | Name | PDO assignment | PDO |
L1 Status | 1A00:09 | 0x6010:10 | L1 Status | 1A00:09 | 0x6010:10 |
L2 Status | 1A0A:09 | 0x6010:10 | L2 Status | 1A0A:09 | 0x6010:10 |
L3 Status | 1A14:09 | 0x6020:10 | L3 Status | 1A14:09 | 0x6020:10 |
L1 Advanced | - | L1 Advanced | 1A05:02 | 0x6007:10 |
L2 Advanced | - | L2 Advanced | 1A0F:02 | 0x6017:10 |
L3 Advanced | - | L3 Advanced | 1A19:02 | 0x6027:10 |
Total Interval Energy | - | Total Interval Energy | 1A28:02 | 0xF60D:10 |
EL3453 | EL3483 | ||
|---|---|---|---|
Name | PDO assignment | PDO | Name | PDO assignment | PDO |
L1 Status | 1A00:0B | 0x6010:10 | L1 Status | 1A00:09 | 0x6010:10 |
L2 Status | 1A0C:0B | 0x6010:10 | L2 Status | 1A0A:09 | 0x6010:10 |
L3 Status | 1A18:0B | 0x6020:10 | L3 Status | 1A14:09 | 0x6020:10 |
L1 Advanced | 1A07:02 | 0x6007:10 | L1 Advanced | - |
L2 Advanced | 1A13:02 | 0x6017:10 | L2 Advanced | - |
L3 Advanced | 1A1F:02 | 0x6027:10 | L3 Advanced | - |
Total Interval Energy | 1A31:02 | 0xF60D:10 | Total Interval Energy | - |
