Output data
Index F700 PMX Variant Value Out
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F700:0 | PMX Variant Value Out | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F700:11 | Index 1 REAL | Request for variable output value 1 (REAL) Can be used for all non-energy values (details see settings) | UINT16 | RO | 0x0000 (0dec) |
F700:12 | Index 2 REAL | Request for variable output value 2 (REAL) Can be used for all non-energy values (details see settings) | UINT16 | RO | 0x0000 (0dec) |
F700:13 | Index 3 REAL | Request for variable output value 3 (REAL) Can be used for all non-energy values (details see settings) | UINT16 | RO | 0x0000 (0dec) |
F700:14 | Index 4 ULINT | Request for variable output value 4 (ULINT) Can be used for all energy values (which are output as ULINT): 45-59 and 1069-1083 | UINT16 | RO | 0x0000 (0dec) |
Index F701 PMX Interval
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F701:0 | PMX Interval | Max. subindex | UINT8 | RO | 0x01 (1dec) |
F701:01 | Reset Interval | Manual option for resetting the interval (see basic function principles – Statistical evaluation) | BOOLEAN | RO | 0x00 (0dec) |