Input data
Index 60n0 PMX status (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n0:0 | PMX Status | Max. subindex | UINT8 | RO | 0x10 (16dec) |
60n0:01 | Voltage Sign Bit | Indicates the sign of the current sine wave voltage: 1 = U > 0V | BOOLEAN | RO | 0x00 (0dec) |
60n0:02 | Overvoltage | Maximum measurable voltage is exceeded. | BOOLEAN | RO | 0x00 (0dec) |
60n0:03 | Overcurrent | Maximum measurable current is exceeded. | BOOLEAN | RO | 0x00 (0dec) |
60n0:04 | Inaccurate Voltage | The measured voltage value is smaller than the value entered in CoE object "F800:15 Inaccurate Threshold Voltage". | BOOLEAN | RO | 0x00 (0dec) |
60n0:05 | Inaccurate Current | The measured current value is smaller than the value entered in CoE object "F800:16 Inaccurate Threshold Current". | BOOLEAN | RO | 0x00 (0dec) |
60n0:06 | Voltage Guard Warning | A warning limit of the voltage monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
60n0:07 | Voltage Guard Error | An error limit of the voltage monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
Index 60n1 PMX Basic (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n1:0 | PMX Basic | Max. subindex | UINT8 | RO | 0x12 (18dec) |
60n1:11 | Voltage | RMS value of the voltage in V | REAL32 | RO | 0.000000 (0.000000e+000) |
60n1:12 | Current | RMS value of the current in A | REAL32 | RO | 0.000000 (0.000000e+000) |
Index 60n2 PMX Power (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n2:0 | PMX Power | Max. subindex | UINT8 | RO | 0x14 (20dec) |
60n2:11 | Active Power | Active power in W | REAL32 | RO | 0.000000 (0.000000e+000) |
60n2:12 | Apparent Power | Apparent power in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
60n2:13 | Reactive Power | Reactive power in var | REAL32 | RO | 0.000000 (0.000000e+000) |
60n2:14 | Power Factor | Power factor | REAL32 | RO | 0.000000 (0.000000e+000) |
Index 60n3 PMX Power Fundamental (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n3:0 | PMX Power Fundamental | Max. subindex | UINT8 | RO | 0x13 (19dec) |
60n3:11 | Active Power Fund | Active power fundamental in W | REAL32 | RO | 0.000000 (0.000000e+000) |
60n3:12 | Apparent Power Fund | Apparent power fundamental in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
60n3:13 | Reactive Power Fund | Reactive power fundamental in var | REAL32 | RO | 0.000000 (0.000000e+000) |
Index 60n4 PMX Energy (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n4:0 | PMX Energy | Max. subindex | UINT8 | RO | 0x13 (19dec) |
60n4:11 | Active Energy | Active energy in mWh | INT64 | RO |
|
60n4:12 | Apparent Energy | Apparent energy in mVAh | INT64 | RO |
|
60n4:13 | Reactive Energy | Reactive energy in mvarh | INT64 | RO |
|
Index 60n5 PMX Energy (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n5:0 | PMX Energy Fundamental | Max. subindex | UINT8 | RO | 0x13 (19dec) |
60n5:11 | Active Energy Fund | Active energy fundamental in mWh | INT64 | RO |
|
60n5:12 | Apparent Energy Fund | Apparent energy fundamental in mVAh | INT64 | RO |
|
60n5:13 | Reactive Energy Fund | Reactive energy fundamental in mvarh | INT64 | RO |
|
Index 60n6 PMX Timing (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n6:0 | PMX Timing | Max Subindex | UINT8 | RO | 0x12 (18dec) |
60n6:12 | Voltage Last Zero Crossing | Last detected voltage zero crossing as distributed clock time | UINT64 | RO |
|
60n6:12 | Current Last Zero Crossing | Last detected current zero crossing as distributed clock time | UINT64 | RO |
|
Index 60n7 PMX Advanced (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n7:0 | PMX Advanced | Max. subindex | UINT8 | RO | 0x14 (20dec) |
60n7:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
60n7:11 | Voltage Total Harmonic Distortion | "Total Harmonic Distortion" is the distortion factor of the voltage. It indicates the ratio of the harmonic components of an oscillation relative to its fundamental in %. | REAL32 | RO | 0.000000 (0.000000e+000) |
60n7:12 | Current Distortion Factor | The "Current Distortion Factor" is also referred to as TDD (Total Demand Distortion). It indicates the ratio between the current harmonics and the maximum current (EL3443: 1 A and EL3443-0010: 5 A, EL3453: 100 mA/1 A/5 A). Specified in % of the maximum current. | REAL32 | RO | 0.000000 (0.000000e+000) |
60n7:13 | Current Total Harmonic Distortion | "Total Harmonic Distortion" is the distortion factor of the current. It indicates the ratio of the harmonic components of an oscillation relative to its fundamental in %. | REAL32 | RO | 0.000000 (0.000000e+000) |
60n7:14 | Cos phi | Phase angle of the fundamental wave in degrees | REAL32 | RO | 0.000000 (0.000000e+000) |
Index 60n8 PMX Statistic Voltage (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n8:0 | PMX Statistic Voltage | Max. subindex | UINT8 | RO | 0x13 (19dec) |
60n8:11 | Voltage Peak | Peak value of the instantaneous voltage in the last interval in V | REAL32 | RO | 0.000000 (0.000000e+000) |
60n8:12 | Voltage RMS Minimum | Minimum RMS value of the voltage in the last interval in V | REAL32 | RO | 0.000000 (0.000000e+000) |
60n8:13 | Voltage RMS Maximum | Maximum RMS value of the voltage in the last interval in V | REAL32 | RO | 0.000000 (0.000000e+000) |
Index 60n9 PMX Statistic Current (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n9:0 | PMX Statistic Current | Max. subindex | UINT8 | RO | 0x13 (19dec) |
60n9:11 | Current Peak | Peak value of the instantaneous current in the last interval in A | REAL32 | RO | 0.000000 (0.000000e+000) |
60n9:12 | Current RMS Minimum | Minimum RMS value of the current in the last interval in A | REAL32 | RO | 0.000000 (0.000000e+000) |
60n9:13 | Current RMS Maximum | Maximum RMS value of the current in the last interval in A | REAL32 | RO | 0.000000 (0.000000e+000) |
Index 60nA PMX Statistic Power (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60nA:0 | PMX Statistic Power | Max. subindex | UINT8 | RO | 0x19 (25dec) |
60nA:11 | Active Power Avg | Average active power in the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:12 | Active Power Min | Minimum active power in the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:13 | Active Power Max | Maximum active power in the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:14 | Apparent Power Avg | Average apparent power in the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:15 | Apparent Power Max | Maximum apparent power in the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:16 | Reactive Power Avg | Average reactive power average in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:17 | Reactive Power Min | Minimum reactive power in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:18 | Reactive Power Max | Maximum reactive power in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
60nA:19 | Apparent Power Min | Minimum apparent power in the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
Index 60nB PMX Classic (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60nB:0 | PMX Classic | Max. Subindex | UINT8 | RO | 0x16 (22dec) |
60nB:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
60nB:11 | Voltage | RMS value of the voltage in 0.001 V | INT32 | RO | 0x00000000 (0dec) |
60nB:12 | Current | RMS value of the current in 0.0001 A | INT32 | RO | 0x00000000 (0dec) |
60nB:13 | Frequency | Frequency of the fundamental in 0.001 Hz | INT32 | RO | 0x00000000 (0dec) |
60nB:14 | Active Power | Active power in 0.001 W | INT32 | RO | 0x00000000 (0dec) |
60nB:15 | Apparent Power | Apparent power in 0.001 VA | INT32 | RO | 0x00000000 (0dec) |
60nB:16 | Reactive Power | Reactive power in 0.001 var | INT32 | RO | 0x00000000 (0dec) |
Index 6056*** PMX Total Classic
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6056:0 | PMX Power | Max. subindex | UINT8 | RO | 0x15 (21dec) |
6056:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO |
|
6056:11 | Frequency | Frequency in Hz | INT32 | RO |
|
6056:12 | Apparent Power | Reactive power in VA | INT32 | RO |
|
6056:13 | Active Power | Active power in W | INT32 | RO |
|
6056:14 | Reactive Power | Reactive power in var | INT32 | RO |
|
6056:15 | Reactive FundamentalPower | Reactive power fundamental in var | INT32 | RO |
|
***) only EL3453-0090 | |||||
Index F600 PMX Total Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F600:0 | PMX Total Status | Max. subindex | UINT8 | RO | 0x11 (17dec) |
F600:01 | System State | Overall system state (as a logical disjunction of voltage guard errors, phase sequence, overvoltage, overcurrent and frequency guard errors) | BOOLEAN | RO | 0x00 (0dec) |
F600:02 | Grid Direction | Phase sequence L1 - L2 - L3 correctly detected (with clockwise 3-phase mains) | BOOLEAN | RO | 0x00 (0dec) |
F600:03 | Frequency Guard Warning | A warning limit of the frequency monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:04 | Frequency Guard Error | An error limit of the frequency monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:05 | Neutral Current Guard Warning | A warning limit of the neutral conductor current monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:06 | Neutral Current Guard Error | An error limit of the neutral conductor current monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:07 | Active Power Guard Warning | A warning limit of the active power monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:08 | Active Power Guard Error | An error limit of the active power monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:09 | Apparent Power Guard Warning | A warning limit of the apparent power monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:0A | Apparent Power Guard Error | An error limit of the apparent power monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:0B | Power Quality Guard Warning | A warning limit of the PQF monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:0C | Power Quality Guard Error | An error limit of the PQF monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:0F | TxPDO State | TRUE for general error | BOOLEAN | RO | 0x00 (0dec) |
F600:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
F600:11 | Power Quality Factor | Analog value of the voltage quality between 1.0 and 0 (see basic function principles - Power Quality Factor) | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F601 PMX Total Basic
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F601:0 | PMX Total Basic | Max. subindex | UINT8 | RO | 0x13 (19dec) |
F601:11 | Frequency | Frequency in Hz | REAL32 | RO | 0.000000 (0.000000e+000) |
F601:12 | Power Factor | Power factor | REAL32 | RO | 0.000000 (0.000000e+000) |
F601:14 | Calculated Error Current | Calculated error current (I_L1 + I_L2 + I_L3 + I_N + I_Err = 0) in A | REAL32 | RO | 0.000000 (0.000000e+000) |
F601:15 | Neutral line Current | Measured RMS value of the neutral conductor current in A | REAL32 | RO | 0.000000 (0.000000e+000) |
F601:16 | ROCOF | Rate of change of frequency (ROCOF or df/dt) in Hz/s | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F602 PMX Total Advanced
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F602:0 | PMX Total Advanced | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F602:01 | Unbalance Guard Warning | A warning limit of the unbalance monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F602:02 | Unbalance Guard Error | An error limit of the unbalance monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F602:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
F602:11 | Max Voltage Harmonic Distortion | Maximum distortion factor of all three phase voltages in % | REAL32 | RO | 0.000000 (0.000000e+000) |
F602:12 | Max Current Harmonic Distortion | Maximum distortion factor of all three phase currents in % | REAL32 | RO | 0.000000 (0.000000e+000) |
F602:13 | Max Current Distortion Factor | Maximum "Total Demand Distortion" value of all three phases in % | REAL32 | RO | 0.000000 (0.000000e+000) |
F602:14 | Voltage Unbalance | Ratio between negative and positive voltage system in % | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F603 PMX Total Active
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F603:0 | PMX Total Active | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F603:11 | Active Power | Active power in W | REAL32 | RO | 0.000000 (0.000000e+000) |
F603:12 | Active Energy | Recorded active energy in mWh | INT64 | RO |
|
F603:13 | Active Positive Energy | Received active energy in mWh | INT64 | RO |
|
F603:14 | Active Negative Energy | Supplied active energy in mWh | INT64 | RO |
|
Index F604 PMX Total Active Fundamental
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F604:0 | PMX Total Active Fundamental | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F604:11 | Active Power Fund | Active power of the fundamental oscillation in W | INT64 | RO |
|
F604:12 | Active Energy Fund | Balanced active energy fundamental oscillation in mWh | INT64 | RO |
|
F604:13 | Active Positive Energy Fund | Related active energy of the fundamental oscillation in mWh | INT64 | RO |
|
F604:14 | Active Negative Energy Fund | Active energy fed into the system of the fundamental oscillation in mWh | INT64 | RO |
|
Index F605 PMX Total Apparent
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F605:0 | PMX Total Apparent | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F605:11 | Apparent Power | Balanced apparent power in VA | INT64 | RO |
|
F605:12 | Apparent Energy | Recorded apparent energy in mWh | INT64 | RO |
|
F605:13 | Apparent Positive Energy | Received apparent energy in mWh | UINT64 | RO |
|
F605:14 | Apparent Negative Energy | Supplied apparent energy in mWh | UINT64 | RO |
|
Index F606 PMX Total Apparent Fundamental
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F606:0 | PMX Total Apparent Fundamental | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F606:11 | Apparent Power Fund | Apparent power fundamental in VA | INT64 | RO |
|
F606:12 | Apparent Energy | Recorded apparent energy in mWh | INT64 | RO |
|
F606:13 | Apparent Positive Energy | Received apparent energy in mWh | UINT64 | RO |
|
F606:14 | Apparent Negative Energy | Supplied apparent energy in mWh | UINT64 | RO |
|
Index F607 PMX Total Reactive
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F607:0 | PMX Total Reactive | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F607:11 | Reactive Power | Balanced reactive power in Var | INT64 | RO |
|
F607:12 | Reactive Energy | Recorded reactive energy in mWh | INT64 | RO |
|
F607:13 | Reactive Positive Energy | Received reactive energy in mWh | UINT64 | RO |
|
F607:14 | Reactive Negative Energy | Supplied reactive energy in mWh | UINT64 | RO |
|
Index F608 PMX Total Reactive Fundamental
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F608:0 | PMX Total Reactive Fundamental | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F608:11 | Reactive Power Fund | Balanced reactive power of the fundamental oscillation in Var | INT64 | RO |
|
F608:12 | Reactive Energy | Recorded reactive energy in mWh | INT64 | RO |
|
F608:13 | Reactive Positive Energy | Received reactive energy in mWh | UINT64 | RO |
|
F608:14 | Reactive Negative Energy | Supplied reactive energy in mWh | UINT64 | RO |
|
Index F609 PMX Total L-L Voltages
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F609:0 | PMX Total L-L Voltages | Max. subindex | UINT8 | RO | 0x13 (19dec) |
F609:11 | L1-L2 Voltage | RMS value of the phase-to-phase voltage between L1 and L2 in V | REAL32 | RO | 0.000000 (0.000000e+000) |
F609:12 | L2-L3 Voltage | RMS value of the phase-to-phase voltage between L2 and L3 in V | REAL32 | RO | 0.000000 (0.000000e+000) |
F609:13 | L3-L1 Voltage | RMS value of the phase-to-phase voltage between L3 and L1 in V | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F60A PMX Variant Value In
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F60A:0 | PMX Variant Value In | Max. subindex | UINT8 | RO | 0x18 (24dec) |
F60A:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
F60A:11 | Index 1 REAL | Acknowledge for variable output value 1 | UINT16 | RO | 0x0000 (0dec) |
F60A:12 | Value 1 REAL | variable output value channel 1 | REAL32 | RO | 0.000000 (0.000000e+000) |
F60A:13 | Index 2 REAL | Acknowledge for variable output value 2 | UINT16 | RO | 0x0000 (0dec) |
F60A:14 | Value 2 REAL | variable output value channel 2 | REAL32 | RO | 0.000000 (0.000000e+000) |
F60A:15 | Index 3 REAL | Acknowledge for variable output value 3 | UINT16 | RO | 0x0000 (0dec) |
F60A:16 | Value 3 REAL | variable output value channel 3 | REAL32 | RO | 0.000000 (0.000000e+000) |
F60A:17 | Index 4 ULINT | Acknowledge for variable output value 4 | UINT16 | RO | 0x0000 (0dec) |
F60A:18 | Value 4 ULINT | variable output value channel 4 | UINT64 | RO |
|
Index F60B PMX Total Statistic Power
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F60B:0 | PMX Total Statistic Power | Max. subindex | UINT8 | RO | 0x19 (25dec) |
F60B:11 | Active Power Avg | Average total active power of the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:12 | Active Power Min | Minimum total active power in the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:13 | Active Power Max | Maximum total active power in the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:14 | Apparent Power Avg | Average total apparent power of the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:15 | Apparent Power Min | Minimum total apparent power in the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:16 | Apparent Power Max | Maximum total apparent power in the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:17 | Reactive Power Avg | Average total reactive power average in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:18 | Reactive Power Min | Minimum total reactive power in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
F60B:19 | Reactive Power Max | Maximum total reactive power in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F60C PMX Total Statistic PQF
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F60C:0 | PMX Total Statistic PQF | Max. subindex | UINT8 | RO | 0x13 (19dec) |
F60C:11 | PQF Avg | Average value of the power quality factor in the last interval | REAL32 | RO | 0.000000 (0.000000e+000) |
F60C:12 | PQF Min | Minimum power quality factor in the last interval | REAL32 | RO | 0.000000 (0.000000e+000) |
F60C:13 | PQF Max | Maximum power quality factor in the last interval | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F60D PMX Total Interval Energy
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F60D:0 | PMX Total Interval Energy | Max. subindex | UINT8 | RO | 0x19 (25dec) |
F60D:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
F60D:11 | Active Energy | Recorded total active energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:12 | Active Energy Positive | Received total active energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:13 | Active Energy Negative | Supplied total active energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:14 | Apparent Energy | Recorded total apparent energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:15 | Apparent Energy Positive | Received total apparent energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:16 | Apparent Energy Negative | Supplied total apparent energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:17 | Reactive Energy | Recorded total reactive energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:18 | Reactive Energy Positive | Received total reactive energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60D:19 | Reactive Energy Negative | Supplied total reactive energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F60E PMX Total Interval Energy Fundamental
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F60E:0 | PMX Total Interval Energy Fundamental | Max. subindex | UINT8 | RO | 0x19 (25dec) |
F60E:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
F60E:11 | Active Energy Fund | Recorded total active energy fundamental in the last interval in Wh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60E:12 | Active Energy Positive Fund | Received total active energy fundamental in the last interval in Wh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60E:13 | Active Energy Negative Fund | Supplied total active energy fundamental in the last interval in Wh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60E:14 | Apparent Energy Fund | Recorded total apparent energy fundamental in the last interval in Wh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60E:15 | Apparent Energy Positive Fund | Received total apparent energy fundamental in the last interval in Wh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60E:16 | Apparent Energy Negative Fund | Supplied total apparent energy fundamental in the last interval in Wh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60E:17 | Reactive Energy Fund | Recorded total reactive energy fundamental in the last interval in Wh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60E:18 | Reactive Energy Positive Fund | Received total reactive energy fundamental in the last interval in Wh | REAL32 | RO | 0.000000 (0.000000e+000) |
F60E:19 | Reactive Energy Negative Fund | Supplied total reactive energy fundamental in the last interval in Wh | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F60F PMX Total System Angles
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F60F:0 | PMX Total System Angles | Max. subindex | UINT8 | RO | 0x15 (21dec) |
F60F:11 | Voltage Angle L1 L2 | Angle between the phase voltages of L1 and L2 | REAL32 | RO | 0.000000 (0.000000e+000) |
F60F:12 | Voltage Angle L1 L3 | Angle between the phase voltages of L1 and L3 | REAL32 | RO | 0.000000 (0.000000e+000) |
F60F:13 | Current Angle L1 | Phase angle of the current from L1 | REAL32 | RO | 0.000000 (0.000000e+000) |
F60F:14 | Current Angle L2 | Phase angle of the current from L2 | REAL32 | RO | 0.000000 (0.000000e+000) |
F60F:15 | Current Angle L3 | Phase angle of the current from L3 | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F610 PMX Total System
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F610:0 | PMX Total System | Max. subindex | UINT8 | RO | 0x13 (19dec) |
F610:11 | Positive Sequence | Voltage of the positive-sequence system | REAL32 | RO | 0.000000 (0.000000e+000) |
F610:12 | Negative Sequence | Voltage of the negative-sequence system | REAL32 | RO | 0.000000 (0.000000e+000) |
F610:13 | Zero Sequence | Voltage of the zero sequence system | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F611 PMX Total Statistic Power Fundamental
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F611:0 | PMX Total Statistic Power Fundamental | Max. subindex | UINT8 | RO | 0x18 (24dec) |
F611:10 | Active Power Avg Fund | Average total active power fundamental in the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
F611:11 | Active Power Min Fund | Minimum total active power fundamental in the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
F611:12 | Active Power Max Fund | Maximum total active power fundamental in the last interval in W | REAL32 | RO | 0.000000 (0.000000e+000) |
F611:13 | Apparent Power Avg Fund | Average total apparent power fundamental in the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
F611:14 | Apparent Power Min Fund | Minimum total apparent power fundamental in the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
F611:15 | Apparent Power Max Fund | Maximum total apparent power fundamental in the last interval in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
F611:16 | Reactive Power Avg Fund | Average total reactive power fundamental in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
F611:17 | Reactive Power Min Fund | Minimum total reactive power fundamental in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
F611:18 | Reactive Power Max Fund | Maximum total reactive power fundamental in the last interval in var | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F612 PMX Total Active Reduced
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F612:0 | PMX Total Active Reduced | Max. subindex | UINT8 | RO | 0x12 (18dec) |
F612:11 | Active Power | Active power in W | REAL32 | RO | 0.000000 (0.000000e+000) |
F612:12 | Active Energy | Active energy in mWh | INT64 | RO | 0x00000000 (0dec) |
Index F613 PMX Total Apparent Reduced
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F613:0 | PMX Total Apparent Reduced | Max. subindex | UINT8 | RO | 0x12 (18dec) |
F613:11 | Apparent Power | Apparent power in VA | REAL32 | RO | 0.000000 (0.000000e+000) |
F613:12 | Apparent Energy | Apparent energy in mVAh | INT64 | RO | 0x00000000 (0dec) |
Index F614 PMX Total Reactive Reduced
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F614:0 | PMX Total Reactive Reduced | Max. subindex | UINT8 | RO | 0x12 (18dec) |
F614:11 | Reactive Power | Reactive power in var | REAL32 | RO | 0.000000 (0.000000e+000) |
F614:12 | Reactive Energy | Reactive energy in mvarh | INT64 | RO | 0x00000000 (0dec) |
Index F615 PMX Total Interval Energy Reduced
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F615:0 | PMX Total Interval Energy Reduced | Max. subindex | UINT8 | RO | 0x13 (19dec) |
F615:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
F615:11 | Active Energy | Recorded total active energy in the last interval in mWh | REAL32 | RO | 0.000000 (0.000000e+000) |
F615:12 | Apparent Energy | Recorded total apparent energy in the last interval in mVAh | REAL32 | RO | 0.000000 (0.000000e+000) |
F615:13 | Reactive Energy | Recorded total reactive energy in the last interval in mvarh | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F630 DPM Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F630:0 | DPM Data | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F630:01 | SubIndex 001 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:02 | SubIndex 002 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:03 | SubIndex 003 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:04 | SubIndex 004 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:05 | SubIndex 005 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:06 | SubIndex 006 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:07 | SubIndex 007 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:08 | SubIndex 008 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:09 | SubIndex 009 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:0A | SubIndex 010 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:0B | SubIndex 011 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:0C | SubIndex 012 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:0D | SubIndex 013 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:0E | SubIndex 014 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:0F | SubIndex 015 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:10 | SubIndex 016 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:11 | SubIndex 017 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:12 | SubIndex 018 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:13 | SubIndex 019 |
| UINT32 | RO | 0x00000000 (0dec) |
F630:14 | SubIndex 020 |
| UINT32 | RO | 0x00000000 (0dec) |