Configuration data (vendor-specific)
Index 80nF PMX vendor data (for ch.1, n = 0; ch.2, n = 1; ch.3, n = 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80nF:0 | PMX Vendor data | Max. subindex | UINT8 | RO | 0x1C (28dec) |
80nF:11 | Calibration Voltage Offset | Value in V | REAL32 | RW | 0.000000 (0.000000e+000) |
80nF:12 | Calibration Voltage Gain | Factor (without unit) | REAL32 | RW | 1.000000 (1.000000e+000) |
80nF:13 | Calibration Voltage Phase Offset | Value in milliseconds | REAL32 | RW | 0.000000 (0.000000e+000) |
80nF:14 | Calibration Current Offset | Value in A | REAL32 | RW | 0.000000 (0.000000e+000) |
80nF:15 | Calibration Current Gain | Factor (without unit) | REAL32 | RW | 1.000000 (1.000000e+000) |
80nF:16 | Calibration Current Phase Offset | Value in milliseconds | REAL32 | RW | 0.000000 (0.000000e+000) |
80nF:17 | Calibration Current 1 Offset | Value in A | REAL32 | RW | 0.000000 (0.000000e+000) |
80nF:18 | Calibration Current 1 Gain | Factor (without unit) | REAL32 | RW | 1.000000 (1.000000e+000) |
80nF:19 | Calibration Current 1 Phase Offset | Value in milliseconds | REAL32 | RW | 0.000000 (0.000000e+000) |
80nF:1A | Calibration Current 2 Offset | Value in A | REAL32 | RW | 0.000000 (0.000000e+000) |
80nF:1B | Calibration Current 2 Gain | Factor (without unit) | REAL32 | RW | 1.000000 (1.000000e+000) |
80nF:1C | Calibration Current 2 Phase Offset | Value in milliseconds | REAL32 | RW | 0.000000 (0.000000e+000) |