Standard objects
Standard objects (0x1000-0x1FFF)
The standard objects have the same meaning for all EtherCAT slaves.
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: The Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x01551389 (22352777dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL34xx |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO |
|
Index 100A Software Version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO |
|
Index 100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100B:0 | Bootloader version | Bootloader version | STRING | RO |
|
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x0D9B3052 (228274258dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UINT32 | RO | -- |
1018:04 | Serial number | Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0 | UINT32 | RO | e.g. 0x00001E06 (week 30/2006) |
Index 10F0 Backup parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F0:0 | Backup parameter | Length of this object | UINT8 | RO | 0x01 |
10F0:01 | Checksum | Checksum | UINT32 | RW | 0x00000000 (0dec) |
Index 10F3 Diagnosis History
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History | Maximum subindex | UINT8 | RO | 0x15 (21dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages. A maximum of 50 messages can be stored | UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET STRING[28] | RO | {0} |
... | ... | ... | ... | ... | ... |
10F3:15 | Diagnosis Message 016 | Message 16 | OCTET STRING[28] | RO | {0} |
Index 10F8 Actual Time Stamp
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F8:0 | Actual Time Stamp | Time stamp | UINT64 | RO | 0x0000000000000000 (0dec) |
Index 10F9 Time Distribution Object
Index | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F9:0 | Time Distribution Object | Max Subindex | UINT8 | RO | 0x01 (1dec) |
10F9:01 | Distributed Time Value | Object for time distribution by the EtherCAT Master | INT64 | RW |
|
Index 1App TxPDO-Map Status (for L1, pp = 00; L2, pp = 0A; L3, pp = 14)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1App:0 | TxPDO-Map Status | PDO Mapping TxPDO | UINT8 | RO | 0x09 (9dec) |
1App:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1App:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x60n0 (PMX Status), entry 0x02 (Overvoltage)) | UINT32 | RO | 0x60n0:02, 1** |
1App:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x60n0 (PMX Status), entry 0x03 (Overcurrent)) | UINT32 | RO | 0x60n0:03, 1** |
1App:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x60n0 (PMX Status), entry 0x04 (Inaccurate Voltage)) | UINT32 | RO | 0x60n0:04, 1** |
1App:05 | SubIndex 005 | 5. PDO Mapping entry (object 0x60n0 (PMX Status), entry 0x05 (Inaccurate Current)) | UINT32 | RO | 0x60n0:05, 1** |
1App:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x60n0 (PMX Status), entry 0x06 (Voltage Guard Warning)) | UINT32 | RO | 0x60n0:06, 1** |
1App:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x60n0 (PMX Status), entry 0x07 (Voltage Guard Error)) | UINT32 | RO | 0x60n0:07, 1** |
1App:08 | SubIndex 008 | 8. PDO Mapping entry (8 bits align) | UINT32 | RO | 0x0000:00, 8** |
1App:09 | SubIndex 009 | 9. PDO Mapping entry (object 0x60n0 (PMX Status), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0x60n0:10, 1** |
**) for L1, n = 0; L2, n = 1; L3, n = 2) | |||||
Index 1A01*** L1 TxPDO-Map Basic
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A01:0 | L1 TxPDO-Map Basic | PDO Mapping TxPDO | UINT8 | RO | 0x01 (1dec) |
1A01:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6001 (PMX Basic), entry 0x01 (Voltage)) | UINT32 | RO | 0x6001:11, 32 |
***) only for EL3483-0060 | |||||
Index 1A0B*** L2 TxPDO-Map Basic
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A0B:0 | L2 TxPDO-Map Basic | PDO Mapping TxPDO | UINT8 | RO | 0x01 (1dec) |
1A0B:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6011 (PMX Basic), entry 0x01 (Voltage)) | UINT32 | RO | 0x6011:11, 32 |
***) only for EL3483-0060 | |||||
Index 1A15*** L3 TxPDO-Map Basic
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A15:0 | L3 TxPDO-Map Basic | PDO Mapping TxPDO | UINT8 | RO | 0x01 (1dec) |
1A15:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6021 (PMX Basic), entry 0x01 (Voltage)) | UINT32 | RO | 0x6021:11, 32 |
***) only for EL3483-0060 | |||||
Index 1A1E Total TxPDO-Map Total Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A1E:0 | Total TxPDO-Map Total Status | PDO Mapping TxPDO | UINT8 | RO | 0x10 (16dec) |
1A1E:01 | SubIndex 001 | 1. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x01 (System State)) | UINT32 | RO | 0xF600:01, 1 |
1A1E:02 | SubIndex 002 | 2. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x02 (Grid Direction)) | UINT32 | RO | 0xF600:02, 1 |
1A1E:03 | SubIndex 003 | 3. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x03 (Frequency Guard Warning)) | UINT32 | RO | 0xF600:03, 1 |
1A1E:04 | SubIndex 004 | 4. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x04 (Frequency Guard Error)) | UINT32 | RO | 0xF600:04, 1 |
1A1E:05 | SubIndex 005 | 5. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x05 (Neutral Current Guard Warning)) | UINT32 | RO | 0xF600:05, 1 |
1A1E:06 | SubIndex 006 | 6. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x06 (Neutral Current Guard Error)) | UINT32 | RO | 0xF600:06, 1 |
1A1E:07 | SubIndex 007 | 7. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x07 (Active Power Guard Warning)) | UINT32 | RO | 0xF600:07, 1 |
1A1E:08 | SubIndex 008 | 8. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x08 (Active Power Guard Error)) | UINT32 | RO | 0xF600:08, 1 |
1A1E:09 | SubIndex 009 | 9. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x09 (Apparent Power Guard Warning)) | UINT32 | RO | 0xF600:09, 1 |
1A1E:0A | SubIndex 010 | 10. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x0A (Apparent Power Guard Error)) | UINT32 | RO | 0xF600:0A, 1 |
1A1E:0B | SubIndex 011 | 11. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x0B (Power Quality Guard Warning)) | UINT32 | RO | 0xF600:0B, 1 |
1A1E:0C | SubIndex 012 | 12. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x0C (Power Quality Guard Error)) | UINT32 | RO | 0xF600:0C, 1 |
1A1E:0D | SubIndex 013 | 13. PDO Mapping entry (2 bits align) | UINT32 | RO | 0x0000:00, 2 |
1A1E:0E | SubIndex 014 | 14. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x0F (TxPDO State)) | UINT32 | RO | 0xF600:0F, 1 |
1A1E:0F | SubIndex 015 | 15. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x10 (TxPDO Toggle)) | UINT32 | RO | 0xF600:10, 1 |
1A1E:10 | SubIndex 016 | 16. PDO Mapping entry (object 0xF600 (PMX Total Status), entry 0x11 (Power Quality Factor)) | UINT32 | RO | 0xF600:11, 32 |
Index 1A20 Total TxPDO-Map Total Advanced
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A20:0 | Total TxPDO-Map Total Advanced | PDO Mapping TxPDO | UINT8 | RO | 0x03 (3dec) |
1A20:01 | SubIndex 001 | 1. PDO Mapping entry (object 0xF602 (PMX Total Advanced), entry 0x01 (Unbalance Guard Warning)) | UINT32 | RO | 0xF602:01, 1 |
1A20:02 | SubIndex 002 | 2. PDO Mapping entry (object 0xF602 (PMX Total Advanced), entry 0x02 (Unbalance Guard Error)) | UINT32 | RO | 0xF602:02, 1 |
1A20:03 | SubIndex 003 | 3. PDO Mapping entry (14 bits align) | UINT32 | RO | 0x0000:00, 14 |
Index 1A24*** Total TxPDO-Map Total L-L Voltage
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A24:0 | Total TxPDO-Map Total L-L Voltage | PDO Mapping TxPDO | UINT8 | RO | 0x03 (3dec) |
1A24:01 | SubIndex 001 | 1. PDO Mapping entry (object 0xF609 (PMX Grid L-L Voltages), entry 0x11 (L1-L2 Voltage)) | UINT32 | RO | 0xF609:11, 32 |
1A24:02 | SubIndex 002 | 2. PDO Mapping entry (object 0xF609 (PMX Grid L-L Voltages), entry 0x12 (L2-L3 Voltage)) | UINT32 | RO | 0xF609:12, 32 |
1A24:03 | SubIndex 003 | 3. PDO Mapping entry (object 0xF609 (PMX Grid L-L Voltages), entry 0x13 (L3-L1 Voltage)) | UINT32 | RO | 0xF609:13, 32 |
***) only for EL3483-0060 | |||||
Index 1A2D DPM TxPDO-Map Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A2D:0 | DPM TxPDO-Map Data | PDO Mapping TxPDO | UINT8 | RO | 0x14 (20dec) |
1A2D:01 | SubIndex 001 | 1. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x01 (Data)) | UINT32 | RO | 0xF630:01, 32 |
1A2D:02 | SubIndex 002 | 2. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x02 (Data)) | UINT32 | RO | 0xF630:02, 32 |
1A2D:03 | SubIndex 003 | 3. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x03 (Data)) | UINT32 | RO | 0xF630:03, 32 |
1A2D:04 | SubIndex 004 | 4. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x04 (Data)) | UINT32 | RO | 0xF630:04, 32 |
1A2D:05 | SubIndex 005 | 5. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x05 (Data)) | UINT32 | RO | 0xF630:05, 32 |
1A2D:06 | SubIndex 006 | 6. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x06 (Data)) | UINT32 | RO | 0xF630:06, 32 |
1A2D:07 | SubIndex 007 | 7. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x07 (Data)) | UINT32 | RO | 0xF630:07, 32 |
1A2D:08 | SubIndex 008 | 8. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x08 (Data)) | UINT32 | RO | 0xF630:08, 32 |
1A2D:09 | SubIndex 009 | 9. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x09 (Data)) | UINT32 | RO | 0xF630:09, 32 |
1A2D:0A | SubIndex 010 | 10. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x0A (Data)) | UINT32 | RO | 0xF630:0A, 32 |
1A2D:0B | SubIndex 011 | 11. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x0B (Data)) | UINT32 | RO | 0xF630:0B, 32 |
1A2D:0C | SubIndex 012 | 12. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x0C (Data)) | UINT32 | RO | 0xF630:0C, 32 |
1A2D:0D | SubIndex 013 | 13. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x0D (Data)) | UINT32 | RO | 0xF630:0D, 32 |
1A2D:0E | SubIndex 014 | 14. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x0E (Data)) | UINT32 | RO | 0xF630:0E, 32 |
1A2D:0F | SubIndex 015 | 15. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x0F (Data)) | UINT32 | RO | 0xF630:0F, 32 |
1A2D:10 | SubIndex 016 | 16. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x10 (Data)) | UINT32 | RO | 0xF630:10, 32 |
1A2D:11 | SubIndex 017 | 17. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x11 (Data)) | UINT32 | RO | 0xF630:11, 32 |
1A2D:12 | SubIndex 018 | 18. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x12 (Data)) | UINT32 | RO | 0xF630:12, 32 |
1A2D:13 | SubIndex 019 | 19. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x13 (Data)) | UINT32 | RO | 0xF630:13, 32 |
1A2D:14 | SubIndex 020 | 20. PDO Mapping entry (object 0xF630 (DPM Data), entry 0x14 (Data)) | UINT32 | RO | 0xF630:14, 32 |
Index 1C00 Sync manager type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C00:0 | Sync manager type | Length of this object | UINT8 | RO | 0x04 (4dec) |
1C00:01 | SubIndex 001 | Sync-Manager Type Channel 1: Mailbox Write | UINT8 | RW | 0x01 (1dec) |
1C00:02 | SubIndex 002 | Sync-Manager Type Channel 2: Mailbox Read | UINT8 | RW | 0x02 (2dec) |
1C00:03 | SubIndex 003 | Sync-Manager Type Channel 3: Process Data Write (Outputs) | UINT8 | RW | 0x03 (3dec) |
1C00:04 | SubIndex 004 | Sync-Manager Type Channel 4: Process Data Read (Inputs) | UINT8 | RW | 0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x00 (0dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x04 (4dec) |
1C13:01 | SubIndex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | SubIndex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A0A (6666dec) |
1C13:03 | SubIndex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A14 (6676dec) |
1C13:04 | SubIndex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A1E (6686dec) |
1C13:05 | SubIndex 005 | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode: 0: Free Run 1: Synchron with SM 3 Event (no outputs available) 2: DC - Synchron with SYNC0 Event 3: DC - Synchron with SYNC1 Event 34: Synchron with SM 2 Event (outputs available) | UINT16 | RW | 0x0000 (0dec) |
1C33:02 | Cycle time | as 1C32:02 | UINT32 | RW | 0x0016E360 (1500000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C33:04 | Sync modes supported | Sync modes supported: Bit 0: Free Run is supported Bit 1: Synchron with SM 2 Event is supported (outputs available) Bit 1: Synchron with SM 3 Event is supported (no outputs available) Bit 2-3 = 01: DC-Mode is supported Bit 4-5 = 01: Input shift through local event (outputs available) Bit 4-5 = 10: Input shift with SYNC1 event (no outputs available) Bit 14 = 1: dynamic times (measurement through writing of 1C32:08 or 1C33:08) | UINT16 | RO | 0x0805 (2053dec) |
1C33:05 | Minimum cycle time | as 1C32:05 | UINT32 | RO | 0x0007A120 (500000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, DC Mode only) | UINT32 | RO | 0x0007A120 (500000dec) |
1C33:07 | Minimum delay time | Minimum time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C33:08 | Command | as 1C32:08 | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000384 (900dec) |
1C33:0B | SM event missed counter | as 1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 1C32:13 | UINT16 | RO | 0x0000 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | Largest subindex of this object | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RW | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RW | 0x0003 (3dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
![]() | Code Word The vendor reserves the authority for the basic calibration of the terminals. The code word is therefore at present reserved. |
Index F010 Module List
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module list |
| UINT8 | RW | 0x03 (3dec) |
F010:01 | SubIndex 001 |
| UINT32 | RW | 0x00000155 (341dec) |
F010:02 | SubIndex 002 |
| UINT32 | RW | 0x00000155 (341dec) |
F010:03 | SubIndex 003 |
| UINT32 | RW | 0x00000155 (341dec) |
