Information and diagnostic data
Index A0n0 PMX Diag data (for ch.1, n = 0; ch.2, n = 1; ch.3, n = 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A0n0:0 | PMX diag data ch.1 | Max. subindex | UINT8 | RO | 0x11 (17dec) |
A0n0:11 | Saturation Time Voltage | Time (in 0.1 ms) in which the terminal has measured an overvoltage. | UINT32 | RO | 0x00000000 (0dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F081:0 | Download revision | Max. subindex | UINT8 | RO | 0x01 (1dec) |
F010:01 | Revision number | Configured revision of the terminal, | UINT32 | RW | 0x00000000 (0dec) |
Index F80F PM Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F80F:0 | PMX Vendor data | Max. subindex | UINT8 | RO | 0x11 (17dec) |
F80F:11 | Type | Vendor-specific data | UINT32 | RW | 0x00000000 (0dec) |
Index F904 PMX Total Info data PQF
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F904:0 | PMX Total Info data PQF | Max. subindex | UINT8 | RO | 0x13 (19dec) |
F904:11 | PQF Avg | Average value of the power quality factor in the last interval | REAL32 | RO | 0.000000 (0.000000e+000) |
F904:12 | PQF Min | Minimum power quality factor in the last interval | REAL32 | RO | 0.000000 (0.000000e+000) |
F904:13 | PQF Max | Maximum power quality factor in the last interval | REAL32 | RO | 0.000000 (0.000000e+000) |
Index FA00 PMX Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
FA00:0 | PMX Diag data | Max. subindex | UINT8 | RO | 0x13 (19dec) |
FA00:11 | Min CPU Die Temperature | Minimum CPU temperature measured so far | REAL32 | RO | 0.000000 (0.000000e+000) |
FA00:12 | Max CPU Die Temperature | Maximum CPU temperature measured so far | REAL32 | RO | 0.000000 (0.000000e+000) |
FA00:13 | EBUS Voltage | Current E-bus voltage | REAL32 | RO | 0.000000 (0.000000e+000) |