Input data
Index 60n0 PMX status (n = 0, 1, 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
60n0:0 | PMX Status | Max. subindex | UINT8 | RO | 0x10 (16dec) |
60n0:02 | Overvoltage | Maximum measurable voltage is exceeded. | BOOLEAN | RO | 0x00 (0dec) |
60n0:04 | Inaccurate Voltage | The measured voltage value is smaller than the value entered in CoE object "F800:15 Inaccurate Threshold Voltage". | BOOLEAN | RO | 0x00 (0dec) |
60n0:06 | Voltage Guard Warning | A warning limit of the voltage monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
60n0:07 | Voltage Guard Error | An error limit of the voltage monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
Index 60n1*** PMX Basic (n = 0, 1, 2)***
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
60n1:0 | PMX Basic | Max. subindex | UINT8 | RO | 0x11 (17dec) |
60n1:11 | Voltage | RMS value of the voltage in V | REAL32 | RO | 0.000000 (0.000000e+000) |
***) only for EL3483-0060 |
Index F600 PMX Total Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F600:0 | PMX Total Status | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
F600:01 | System State | Overall system state (as a logical disjunction of voltage guard errors, phase sequence, overvoltage, overcurrent and frequency guard errors) | BOOLEAN | RO | 0x00 (0dec) |
F600:02 | Grid Direction | Phase sequence L1 - L2 - L3 correctly detected (with clockwise 3-phase mains) | BOOLEAN | RO | 0x00 (0dec) |
F600:03 | Frequency Guard Warning | A warning limit of the frequency guard has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:04 | Frequency Guard Error | An error limit of the frequency guard has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:0B | Power Quality Guard Warning | A warning limit of the PQF guard has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:0C | Power Quality Guard Error | An error limit of the PQF guard has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F600:0F | TxPDO State | TRUE for general error | BOOLEAN | RO | 0x00 (0dec) |
F600:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
F600:11 | Power Quality Factor | Analog value of the voltage quality between 1.0 and 0 (see basic function principles - Power Quality Factor) | REAL32 | RO | 0.000000 (0.000000e+000) |
Index F602 PMX Total Advanced
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F602:0 | PMX Total Advanced | Max. subindex | UINT8 | RO | 0x02 (2dec) |
F602:01 | Unbalance Guard Warning | A warning limit of the unbalance monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
F602:02 | Unbalance Guard Error | An error limit of the unbalance monitor has been breached. | BOOLEAN | RO | 0x00 (0dec) |
Index F609*** PMX Total L-L Voltages
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F609:0 | PMX Total L-L Voltages | Max. Subindex | UINT8 | RO | 0x13 (19dec) |
F609:11 | L1-L2 Voltage | RMS value of the phase-to-phase voltage between L1 and L2 in V | REAL32 | RO | 0.000000 (0.000000e+000) |
F609:12 | L2-L3 Voltage | RMS value of the phase-to-phase voltage between L2 and L3 in V | REAL32 | RO | 0.000000 (0.000000e+000) |
F609:13 | L3-L1 Voltage | RMS value of the phase-to-phase voltage between L3 and L1 in V | REAL32 | RO | 0.000000 (0.000000e+000) |
***) only for EL3483-0060 |