Configuration data (vendor-specific)
Index 80nF PMX Vendor data (for Ch.1, n = 0; Ch.2, n = 1; Ch.3, n = 2)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80nF:0 | PMX Vendor data | Max. subindex | UINT8 | RO | 0x13 (19dec) |
80nF:11 | Calibration Voltage Offset | Value in V | REAL32 | RW | 0.000000 (0.000000e+000) |
80nF:12 | Calibration Voltage Gain | Factor (without unit) | REAL32 | RW | 1.000000 (1.000000e+000) |
80nF:13 | Calibration Voltage Phase Offset | Value in milliseconds | REAL32 | RW | 0.000000 (0.000000e+000) |