Output data
Index F700 PMX Variant Value Out
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F700:0 | PMX Variant Value Out | Max. subindex | UINT8 | RO | 0x14 (20dec) |
F700:11 | Index 1 REAL | Request for variable output value 1 (REAL) Can be used for all non-energy values (details see settings) | UINT16 | RO | 0x0000 (0dec) |
F700:12 | Index 2 REAL | Request for variable output value 2 (REAL) Can be used for all non-energy values (details see settings) | UINT16 | RO | 0x0000 (0dec) |
F700:13 | Index 3 REAL | Request for variable output value 3 (REAL) Can be used for all non-energy values (details see settings) | UINT16 | RO | 0x0000 (0dec) |
F700:14 | Index 4 ULINT | Request for variable output value 4 (ULINT) Can be used for all energy values (which are output as ULINT): 45-59 and 1069-1083 | UINT16 | RO | 0x0000 (0dec) |
Index F701 PMX Interval
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F701:0 | PMX Interval | Max. subindex | UINT8 | RO | 0x01 (1dec) |
F701:01 | Reset Interval | Manual option for resetting the interval (see basic function principles – Statistical evaluation) | BOOLEAN | RO | 0x00 (0dec) |
Index F710 DPM Data in
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F710:0 | DPM Data | Max. Subindex | UINT8 | RO | 0x14 (20dec) |
F710:01 | SubIndex 001 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:02 | SubIndex 002 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:03 | SubIndex 003 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:04 | SubIndex 004 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:05 | SubIndex 005 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:06 | SubIndex 006 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:07 | SubIndex 007 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:08 | SubIndex 008 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:09 | SubIndex 009 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:0A | SubIndex 010 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:0B | SubIndex 011 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:0C | SubIndex 012 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:0D | SubIndex 013 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:0E | SubIndex 014 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:0F | SubIndex 015 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:10 | SubIndex 016 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:11 | SubIndex 017 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:12 | SubIndex 018 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:13 | SubIndex 019 |
| UINT32 | RO | 0x00000000 (0dec) |
F710:14 | SubIndex 020 |
| UINT32 | RO | 0x00000000 (0dec) |