Command object

Index FB00 PMX Command

The command object is used for triggering an action in the terminal. The command is started by writing subindex 1 (request). Write access is disabled until the current command is completed.

Index (hex)

Name

Meaning

Data type

Flags

Default

FB00:0

PM Command

Largest subindex of this object

UINT8

RO

0x03 (3dec)

FB00:01

Request

Byte 0 - service request data

OCTET-STRING [2]

RW

0x0000 (0dec)

4hex

Clear energy or reset all energy counters

Byte 1 - channel selection

00hex

all channels

01hex

Channel 1

02hex

Channel 2

03hex

Channel 3

FB00:02

Status

Byte 0

UINT8

RW

0x00 (0dec)

reserved

FB00:03

Response

Byte 0

OCTET-STRING [2]

RW

0x00000000 (0dec)

reserved

Byte 1

reserved

Byte 2-n

reserved