Product description
Further Information
- EL3423 | 3-phase power measurement terminal, Economy
- EL3443 | 3-phase power measurement terminal with extended functionality
- EL3444 | 4-channel current analog input terminal 10 A AC/DC for distributed power measurement, electrically isolated
- EL3446 | 6-channel current input terminal 1 A AC/DC for distributed power measurement
- EL3453 | 3-phase power measurement terminal up to 690 V AC with extended functionality
- EL3453-0090 | 3-phase power measurement terminal up to 690 V AC with extended functionality, TwinSAFE SC
- EL3483 | 3-phase mains monitoring terminal for voltage, frequency and phase
- Additional Notes
- Basic function principles
- Current transformers
- Start