EL3453-0090 - Technical data
Analog specifications | EL3453-0090 |
|---|---|
Number of inputs | 4 x current, 3 x voltage |
Technology | 3-phase power measurement |
Special feature | TwinSAFE Single Channel |
Oversampling factor | – |
Internal sampling rate | approx. 9.7 ksps (per channel) |
Sampling type | simultaneously across all channels |
Ground reference | single-ended |
Update time | with each half-wave (10 ms at 50 Hz) |
Parameters measured | EL3453-0090 |
|---|---|
Measured values | Current, voltage, active power, reactive power, apparent power, active energy, reactive energy, apparent energy, fundamental power and energy, cos φ, frequency, THD, harmonics (up to the 63rd harmonic), power quality factor (PowerQualityFactor) |
Measuring error | 0.3 % relative to full scale value (U/I), 0.6 % calculated values |
Measuring procedure | true RMS value calculation |
Nominal voltage range (mains voltage) | AC: 400 Vrms (ULX-N) or 690 Vrms (ULX-ULY) (TN network: 600 Vrms) DC: 480 V with connection via L1 and L2 (or L3) |
Technical voltage measuring range | 520 Vrms (ULX-N) or 897 Vrms (ULX-ULY) common reference potential N/GND max. time for voltages above 500 Vrms (ULX-N) or 863 Vrms (ULx-ULy): tmax < 10 s **) |
Max. permitted overvoltage | max. ±736 V (peak value, ULX-N, equivalent to 520 Vrms) or max. ±1270 V (peak value, ULX-ULY, equivalent to 897 Vrms) **) |
Internal resolution | 24 bit |
Input resistance voltage circuit | typ. 1.5 MΩ |
Nominal current range | corresponding to AC:100 mArms;1 Arms (default); |
Technical current measuring range | 2.25 A (peak value, equivalent to 1.59 Arms) or 9.6 A (peak value, equivalent to 6.8 Arms) |
Permissible overcurrent | max. ±10 A peak value, equivalent to 7 Arms **) per channel and |
Short-time current carrying capacity | 60 A (sinusoidal) for 1 sec., the upstream use of current-limiting current transformers is recommended |
Largest short-term deviation during a specified electrical interference test | < ±0.5 % of full scale value for the current measurement |
Input resistance current circuit | typ. 3 mΩ |
Frequency range | 15 … 400 Hz***) |
Cut-off frequency | 4000 Hz |
| |
**) Consequences of prolonged operation above the nominal range of the measuring voltage Prolonged operation above the nominal range can lead to functional impairment and/or shortening of the service life. |
![]() | ***) Frequency measurement EL3453-0090 The time source for the frequency measurement has a stability of 100 ppm or better. The accuracy of the frequency measurements with a constant 50 Hz voltage signal is 5 mHz or more. |
Supply and potentials | EL3453-0090 |
|---|---|
Electrical isolation | 4500 V |
Current consumption of power contacts | – |
Current consumption via E-bus | 260 mA typ. |
Communication | EL3453‑0090 |
|---|---|
Configuration | via TwinCAT System Manager |
Distributed clocks | optional (for determining the zero crossing time) |
Accuracy of Distributed Clocks | << 1 µs |
Environmental conditions | EL3453-0090 |
|---|---|
perm. ambient temp. | 0 °C ... +55 °C |
perm. ambient temp. | -25 °C ... +85 °C |
Relative humidity | 95 %, no condensation |
General data | EL3453-0090 |
|---|---|
MTBF (+55 °C) | > 1,148,000 h (equivalent to ~131 a) |
Weight | approx. 100 g |
Dimensions (W x H x D) | approx. 27 mm x 100 mm x 70 mm (width aligned: 24 mm) |
on 35 mm mounting rail, conforms to EN 60715 | |
Installation position | variable |
Standards and approvals | EL3453-0090 |
|---|---|
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Marking/certification*) | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).

