Objects TwinSAFE Single Channel (EL3453-0090)
Index 1602 TSC RxPDO-Map Master Message
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1600:0 | TSC RxPDO-Map Master Message | PDO Mapping RxPDO | UINT8 | RO | 0x04 (4dec) |
1602:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RO | 0x7030:01, 8 |
1602:02 | SubIndex 002 | 2. PDO Mapping entry | UINT32 | RO | 0x0000:00, 8 |
1602:03 | SubIndex 003 | 3. PDO Mapping entry | UINT32 | RO | 0x7030:03, 16 |
1602:04 | SubIndex 004 | 4. PDO Mapping entry | UINT32 | RO | 0x7030:02, 16 |
Index 1A3C TSC TxPDO-Map Slave Message
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A3C:0 | TSC TxPDO-Map Slave Message | PDO Mapping TxPDO | UINT8 | RW | 0x4E (78dec) |
1A3C:01 | SubIndex 001 | 1. PDO Mapping entry | UINT32 | RW | 0x6030:01, 8 |
1A3C:02 | SubIndex 002 | 2. PDO Mapping entry | UINT32 | RW | 0x6056:11, 16 |
1A3C:03 | SubIndex 003 | 3. PDO Mapping entry | UINT32 | RW | 0x6030:03, 16 |
1A3C :04 | SubIndex 004 | 4. PDO Mapping entry | UINT32 | RW | 0x0000:00, 16 |
1A3C:05 | SubIndex 005 | 5. PDO Mapping entry | UINT32 | RW | 0x6030:04, 16 |
1A3C:06 | SubIndex 006 | 6. PDO Mapping entry | UINT32 | RW | 0x6056:12, 16 |
1A3C:07 | SubIndex 007 | 7. PDO Mapping entry | UINT32 | RW | 0x6030:05, 16 |
1A3C:08 | SubIndex 008 | 8. PDO Mapping entry | UINT32 | RW | 0x0000:00, 16 |
1A3C:09 | SubIndex 009 | 9. PDO Mapping entry | UINT32 | RW | 0x6030:06, 16 |
1A3C:0A | SubIndex 010 | 10. PDO Mapping entry | UINT32 | RW | 0x6056:13, 16 |
1A3C:0B | SubIndex 011 | 11. PDO Mapping entry | UINT32 | RW | 0x6030:07, 16 |
1A3C:0C | SubIndex 012 | 12. PDO Mapping entry | UINT32 | RW | 0x0000:00, 16 |
1A3C:0D | SubIndex 013 | 13. PDO Mapping entry | UINT32 | RW | 0x6030:08, 16 |
1A3C:0E | SubIndex 014 | 14. PDO Mapping entry | UINT32 | RW | 0x6056:14, 16 |
1A3C:0F | SubIndex 015 | 15. PDO Mapping entry | UINT32 | RW | 0x6030:09, 16 |
1A3C:10 | SubIndex 016 | 16. PDO Mapping entry | UINT32 | RW | 0x0000:00, 16 |
1A3C:11 | SubIndex 017 | 17. PDO Mapping entry | UINT32 | RW | 0x6030:0A, 16 |
1A3C:12 | SubIndex 018 | 18. PDO Mapping entry | UINT32 | RW | 0x6056:15, 16 |
1A3C:13 | SubIndex 019 | 19. PDO Mapping entry | UINT32 | RW | 0x6030:0B, 16 |
1A3C:14 | SubIndex 020 | 20. PDO Mapping entry | UINT32 | RW | 0x0000:00, 16 |
1A3C:15 | SubIndex 021 | 21. PDO Mapping entry | UINT32 | RW | 0x6030:0C, 16 |
1A3C:16 | SubIndex 022 | 22. PDO Mapping entry | UINT32 | RW | 0x6030:02, 16 |
… | … | … | … | … | … |
1A3C:4E | SubIndex 078 |
|
|
|
|
Index 6030 TSC Slave Frame Elements
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
6030:0 | TSC Slave Frame Elements | Maximum subindex | UINT8 | RO | 0x18 (21dec) |
6030:01 | TSC__Slave Cmd | reserved | UINT8 | RO | 0x00 (0dec) |
6030:02 | TSC__Slave ConnID | reserved | UINT16 | RO | 0x0000 (0dec) |
6030:03 | TSC__Slave CRC_0 | reserved | UINT16 | RO | 0x0000 (0dec) |
6030:04 | TSC__Slave CRC_1 | reserved | UINT16 | RO | 0x0000 (0dec) |
… | … | … | … | … | … |
6030:18 | TSC__Slave CRC_21 | reserved | UINT16 | RO | 0x0000 (0dec) |
Index 7030 TSC Master Frame Elements
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7030:0 | TSC Master Frame Elements | Maximum subindex | UINT8 | RO | 0x03 (3dec) |
7030:01 | TSC__Master Cmd | reserved | UINT8 | RO | 0x00 (0dec) |
7030:02 | TSC__Master ConnID | reserved | UINT16 | RO | 0x0000 (0dec) |
7030:03 | TSC__Master CRC_0 | reserved | UINT16 | RO | 0x0000 (0dec) |
Index 8030 TSC Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8040:0 | TSC Settings | Maximum subindex | UINT8 | RO | 0x02 (2dec) |
8040:01 | Address | TwinSAFE SC address | UINT16 | RO | 0x0000 (0dec) |
8040:02 | Connection Mode | Selection of TwinSAFE SC CRC | UINT32 | RO | 0x00000000 (0dec) |