TwinSAFE SC process data EL3453-0090
The EL3453-0090 transmits the following process data to the TwinSAFE logic:
Index (hex) | Name | Type | Size |
|---|---|---|---|
600B:11 | PMX Module 1.Voltage | UINT | 2.0 |
600B:12 | PMX Module 1.Current | UINT | 2.0 |
601B:11 | PMX Module 2.Voltage | UINT | 2.0 |
601B:12 | PMX Module 2.Current | UINT | 2.0 |
602B:11 | PMX Module 3.Voltage | UINT | 2.0 |
602B:12 | PMX Module 3.Current | UINT | 2.0 |
6056:11 | Frequency | UINT | 2.0 |
6056:12 | Apparent Power | UINT | 2.0 |
6056:13 | Active Power | UINT | 2.0 |
6056:14 | Reactive Power | UINT | 2.0 |
6056:15 | Reactive Fundamental Power | UINT | 2.0 |
The process data of all four channels are initially transmitted. Individual channels can be completely deselected on the "Process Image" tab in the Safety Editor.
Depending on the TwinCAT 3.1 version, process data can be automatically renamed when linking to the Safety Editor.