EL3483 - Technical data
Analog specifications | EL3483-0000 | EL3483-0060 |
|---|---|---|
Number of inputs | 3 x voltage | |
Technology | 3-phase mains monitor | |
Special features | operation as voltage monitor, frequency monitor and phase monitor also possible in single-phase operation | |
Oversampling factor | – | |
Update interval | ten mains periods (200 ms at 50 Hz) | |
Internal sampling rate | approx. 9.7 ksps (per channel) | |
Sampling type | simultaneously across all channels | |
Ground reference | single-ended | |
Update time | mains-synchronous | |
Monitoring function | phase sequence, phase failure, phase imbalance, undervoltage/overvoltage (adjustable) | |
Parameters measured | EL3483-0000 | EL3483-0060 |
|---|---|---|
Measured values | digital thresholds and power quality factor (PowerQualityFactor) | digital thresholds and power quality factor (PowerQualityFactor), |
Measuring voltage | max. 480 V AC 3~ (ULX-N: max. 277 V AC; max. 240 V DC) | |
Measuring procedure | true RMS value calculation | |
Supply and potentials | EL3483-0000 | EL3483-0060 |
|---|---|---|
Electrical isolation | 2500 V | |
Current consumption Power contacts | – | |
Current consumption via E-bus | 120 mA typ. | |
Communication | EL3483-0000 | EL3483-0060 |
|---|---|---|
Configuration | via TwinCAT System Manager | |
Distributed clocks | – | |
Environmental conditions | EL3483-0000 | EL3483-0060 |
|---|---|---|
Permissible ambient temperature range during operation | -25 °C ... +60 °C | |
Permissible ambient temperature range during storage | -40 °C ... +85 °C | |
Relative humidity | 95 %, no condensation | |
General data | EL3483-0000 | EL3483-0060 |
|---|---|---|
Weight | approx. 75 g | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail, conforms to EN 60715 | ||
Installation position | variable | |
Standards and approvals | EL3483-0000 | EL3483-0060 |
|---|---|---|
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection rating | IP20 | |
Marking/certification*) | CE, EAC, UKCA | |
*) Real applicable approvals/markings see type plate on the side (product marking).