EL3446 - Technical data
Analog specifications | EL3446 | EL3446-0011 |
|---|---|---|
Number of inputs | 6 x current | |
Technology | 6-Channel Distributed Power Measurement | |
Special features | together with an EL3443, the EL3446 enables the measurement of real power values (for apparent, reactive and active power) via Distributed Power Measurement. | |
Oversampling factor | – | |
Internal sampling rate | approx. 9.7 ksps (per channel) | |
Sampling type | simultaneously across all channels | |
Ground reference | single-ended | |
Distributed clocks | optional (required for distributed power measurement) | |
Update interval | one mains period (20 ms at 50 Hz) | |
Update time | mains-synchronous | |
Parameters measured | EL3446 | EL3446-0011 |
|---|---|---|
Measured values | Current, voltage, active power, reactive power, apparent power, active energy, reactive energy, apparent energy, cos φ, frequency, THD, harmonics (up to the 40th harmonic) | |
Measuring current | max. 1 A (AC/DC), via measuring transformer x A/1 A | max. 100 mA (AC/DC), via measuring transformer x A/100 mA |
Measuring error | 0.3 % relative to the full scale value (U/I), 0.6 % calculated values (see documentation) | |
Measuring procedure | true RMS value calculation | |
Supply and potentials | EL3446 | EL3446-0011 |
|---|---|---|
Electrical isolation | 2500 V | |
Current consumption Power contacts | – | |
Current consumption via E-bus | 120 mA typ. | |
Communication | EL3446 | EL3446-0011 |
|---|---|---|
Configuration | via TwinCAT System Manager | |
Distributed clocks | optional (required for distributed power measurement) | |
Environmental conditions | EL3446 | EL3446-0011 |
|---|---|---|
Permissible ambient temperature range during operation | 0 °C ... +55 °C | |
Permissible ambient temperature range during storage | -25 °C ... +85 °C | |
Relative humidity | 95 %, no condensation | |
General data | EL3446 | EL3446-0011 |
|---|---|---|
Weight | approx. 75 g | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail, conforms to EN 60715 | ||
Installation position | variable | |
Standards and approvals | EL3446 | EL3446-0011 |
|---|---|---|
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection rating | IP20 | |
Marking/certification*) | CE, EAC, UKCA | |
*) Real applicable approvals/markings see type plate on the side (product marking).