EL3443 - Introduction

EL3443 | 3-phase power measurement terminal with extended functionality

EL3443 - Introduction 1:Fig.6: EL3443

The EL3443 EtherCAT Terminal enables measurement of all relevant electrical data of the mains supply and performs simple pre-evaluations. The voltage is measured via the direct connection of L1, L2, L3 and N. The current of the three phases L1, L2 and L3 is fed in via simple current transformers (e.g. the Beckhoff SCT series).

All measured currents and voltages are available as RMS values. In the EL3443 version, the active power and the energy consumption for each phase are calculated.
The RMS values of voltage U and current I as well as the active power P, apparent power S, reactive power Q, frequency f, power factor PF and cos φ beside phase shift angle and harmonic are available.

The EL3443 offers options for comprehensive grid analysis and energy management.

Versions:

- EL3443-0000: Version with direct current measurement up to 1 A
- EL3443-0010: Version with direct current measurement up to 5 A
- EL3443-0011: Version with direct current measurement 100 mA
- EL3443-0013: Version with direct voltage measurement 333 mV
- EL3443-0020: Version with direct current measurement up to 1 A, factory calibrated with calibration certificate

Quick links

- Technical data
- Basic function principles
- Object description and parameterization
- Process data
- Application examples