Input data
Index 60n0 DPM Channel (for Ch.1 n = 0; Ch.2 n = 1; Ch.3 n = 2; Ch.4 n = 3)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n0:0 | DPM Channel | Max. Subindex | UINT8 | RO | 0x15 (21dec) |
60n0:01 | Overcurrent | Maximum measurable current is exceeded. | BOOLEAN | RO | 0x00 (0dec) |
60n0:02 | Inaccurate Current | The measured current value is outside the current limits entered in CoE object 0x80n2 | BOOLEAN | RO | 0x00 (0dec) |
60n0:03 | Current Guard Warning | The measured current value is outside the warning limits entered in the CoE objects 0x80n2:06 and 0x80n2:07 | BOOLEAN | RO | 0x00 (0dec) |
60n0:04 | Current Guard Error | The measured current value is outside the error limits entered in the CoE objects 0x80n2:05 and 0x80n2:08 | BOOLEAN | RO | 0x00 (0dec) |
60n0:05 | Apparent Power Guard Warning | The value for the apparent power is outside the warning limits entered in the CoE objects 0x80n2:0A and 0x80n2:0B | BOOLEAN | RO | 0x00 (0dec) |
60n0:06 | Apparent Power Guard Error | The value for the apparent power is outside the error limits for the current entered in the CoE objects 0x80n2:09 and 0x80n2:0C | BOOLEAN | RO | 0x00 (0dec) |
60n0:07 | Active Power Guard Warning | The value for the active power is outside the warning limits entered in the CoE objects 0x80n2:0E and 0x80n2:0F | BOOLEAN | RO | 0x00 (0dec) |
60n0:08 | Active Power Guard Error | The value for the active power is outside the error limits for the current entered in the CoE objects 0x80n2:0D and 0x80n2:10 | BOOLEAN | RO | 0x00 (0dec) |
60n0:09 | Reactive Power Guard Warning | The value for the reactive power is outside the warning limits entered in the CoE objects 0x80n2:12 and 0x80n2:13 | BOOLEAN | RO | 0x00 (0dec) |
60n0:0A | Reactive Power Guard Error | The value for the reactive power is outside the error limits for the current entered in the CoE objects 0x80n2:11 and 0x80n2:14 | BOOLEAN | RO | 0x00 (0dec) |
60n0:0B | DPM Inaccurate | Bit indicates that the calculated DPM values (e.g. power) may be inaccurate due to insufficient current input signals (e.g. too low amplitude). | BOOLEAN | RO | 0x00 (0dec) |
60n0:0C | DPM Timeout | Bit indicates that the transmitted DPM voltage values arrive too late in the current-measuring terminal to ensure optimum power calculation. | BOOLEAN | RO | 0x00 (0dec) |
60n0:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
60n0:11 | Current | Current measured current value | REAL32 | RO | 0.000000 (0.000000e+000) |
60n0:12 | Active Power | Current measured active power | REAL32 | RO | 0.000000 (0.000000e+000) |
60n0:13 | Apparent Power | Current measured apparent power | REAL32 | RO | 0.000000 (0.000000e+000) |
60n0:14 | Reactive Power Fundamental | Recorded reactive power fundamental | REAL32 | RO | 0.000000 (0.000000e+000) |
60n0:15 | Active Energy | Current measured active energy | REAL32 | RO | 0.000000 (0.000000e+000) |
Index 60n1 DPM Channel Current (for Ch.1 n = 0; Ch.2 n = 1; Ch.3 n = 2; Ch.4 n = 3)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n1:0 | DPM Channel Current | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
60n1:01 | Overcurrent | Maximum measurable current is exceeded. | BOOLEAN | RO | 0x00 (0dec) |
60n1:02 | Inaccurate Current | The measured current value is outside the current limits entered in CoE object 0x80n2 | BOOLEAN | RO | 0x00 (0dec) |
60n1:03 | Current Guard Warning | The measured current value is outside the warning limits entered in the CoE objects 0x80n2:06 and 0x80n2:07 | BOOLEAN | RO | 0x00 (0dec) |
60n1:04 | Current Guard Error | The measured current value is outside the error limits entered in the CoE objects 0x80n2:05 and 0x80n2:08 | BOOLEAN | RO | 0x00 (0dec) |
60n1:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
60n1:11 | Current | Current measured current value | REAL32 | RO | 0.000000 (0.000000e+000) |
Index 604A DPM Variant Value In
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
604A:0 | DPM Variant Value In | Max. subindex | UINT8 | RO | 0x18 (24dec) |
604A:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
604A:11 | Index 1 REAL | Acknowledge for variable output value 1 | UINT16 | RO | 0x0000 (0dec) |
604A:12 | Value 1 REAL | Variable output value channel 1 | REAL32 | RO | 0.000000 (0.000000e+000) |
604A:13 | Index 2 REAL | Acknowledge for variable output value 2 | UINT16 | RO | 0x0000 (0dec) |
604A:14 | Value 2 REAL | Variable output value channel 2 | REAL32 | RO | 0.000000 (0.000000e+000) |
604A:15 | Index 3 REAL | Acknowledge for variable output value 3 | UINT16 | RO | 0x0000 (0dec) |
604A:16 | Value 3 REAL | Variable output value channel 3 | REAL32 | RO | 0.000000 (0.000000e+000) |
604A:17 | Index 4 ULINT | Acknowledge for variable output value 4 | UINT16 | RO | 0x0000 (0dec) |
604A:18 | Value 4 ULINT | Variable output value channel 4 | UINT64 | RO |
|