Configuration data (vendor-specific)

Index 800F PM Vendor data Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

800F:0

PM Vendor data Ch.1

Largest subindex of this object

UINT8

RO

>34<

800F:02

EL3413-xxxx:
Calibration current gain (1 A)

Vendor calibration EL3413-xxxx:
Gain current measuring range, 1 A, channel 1

UINT16

RW

0x4000 (16384dec)

EL3433-xxxx:
Calibration current gain (2 A)

Vendor calibration EL3433-xxxx:
Gain current measuring range, 2 A, channel 1

800F:04

Calibration voltage gain

Vendor calibration: Gain voltage channel 1

UINT16

RW

0x4000 (16384dec)

800F:12

EL3413-xxxx:
Calibration current gain (0.1 A)

Vendor calibration EL3413-xxxx:
Gain current measuring range, 0.1 A, channel 1

INT16

RW

0x4000 (16384dec)

EL3433-xxxx:
Calibration current gain (0.2 A)

Vendor calibration EL3433-xxxx:
Gain current measuring range, 0.2 A, channel 1

800F:14

EL3413-xxxx:
Calibration current gain (5 A)

Vendor calibration EL3413-xxxx:
Gain current measuring range, 5 A, channel 1

INT16

RW

0x4000 (16384dec)

EL3433-xxxx:
Calibration current gain (10 A)

Vendor calibration EL3433-xxxx:
Gain current measuring range, 10 A, channel 1

800F:20

EL3413-xxxx:
Calibration phase Offset (1 A)

Vendor calibration EL3413-xxxx
Phase shift measuring range 1 A, channel 1

UINT16

RW

0x0000 (0dec)

EL3433-xxxx:
Calibration phase Offset (2 A)

Vendor calibration EL3433-xxxx
Phase shift measuring range 2 A, channel 1

800F:21

EL3413-xxxx:
Calibration phase Offset (0.1 A)

Vendor calibration EL3413-xxxx
Phase shift measuring range 0.1 A, channel 1

UINT16

RW

0x0000 (0dec)

EL3433-xxxx:
Calibration phase Offset (0.2 A)

Vendor calibration EL3433-xxxx
Phase shift measuring range 0.2 A, channel 1

800F:22

EL3413-xxxx:
Calibration phase Offset (5 A)

Vendor calibration EL3413-xxxx
Phase shift measuring range 5 A, channel 1

UINT16

RW

0x0000 (0dec)

EL3433-xxxx:
Calibration phase Offset (10 A)

Vendor calibration EL3433-xxxx
Phase shift measuring range 10 A, channel 1

Index 801F PM Vendor data Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

801F:0

PM Vendor data Ch.2

Largest subindex of this object

UINT8

RO

>34<

801F:02

EL3413-xxxx:
Calibration current gain (1 A)

Vendor calibration EL3413-xxxx:
Gain current measuring range, 1 A, channel 2

UINT16

RW

0x4000 (16384dec)

EL3433-xxxx:
Calibration current gain (2 A)

Vendor calibration EL3433-xxxx:
Gain current measuring range, 2 A, channel 2

801F:04

Calibration voltage gain

Vendor calibration: Gain voltage channel 2

UINT16

RW

0x4000 (16384dec)

801F:12

EL3413-xxxx:
Calibration current gain (0.1 A)

Vendor calibration EL3413-xxxx:
Gain current measuring range, 0.1 A, channel 2

INT16

RW

0x4000 (16384dec)

EL3433-xxxx:
Calibration current gain (0.2 A)

Vendor calibration EL3433-xxxx:
Gain current measuring range, 0.2 A, channel 2

801F:14

EL3413-xxxx:
Calibration current gain (5 A)

Vendor calibration EL3413-xxxx:
Gain current measuring range, 5 A, channel 2

INT16

RW

0x4000 (16384dec)

EL3433-xxxx:
Calibration current gain (10 A)

Vendor calibration EL3433-xxxx:
Gain current measuring range, 10 A, channel 2

801F:20

EL3413-xxxx:
Calibration phase Offset (1 A)

Vendor calibration EL3413-xxxx
Phase shift measuring range 1 A, channel 2

UINT16

RW

0x0000 (0dec)

EL3433-xxxx:
Calibration phase Offset (2 A)

Vendor calibration EL3433-xxxx
Phase shift measuring range 2 A, channel 2

801F:21

EL3413-xxxx:
Calibration phase Offset (0.1 A)

Vendor calibration EL3413-xxxx
Phase shift measuring range 0.1 A, channel 2

UINT16

RW

0x0000 (0dec)

EL3433-xxxx:
Calibration phase Offset (0.2 A)

Vendor calibration EL3433-xxxx
Phase shift measuring range 0.2 A, channel 2

801F:22

EL3413-xxxx:
Calibration phase Offset (5 A)

Vendor calibration EL3413-xxxx
Phase shift measuring range 5 A, channel 2

UINT16

RW

0x0000 (0dec)

EL3433-xxxx:
Calibration phase Offset (10 A)

Vendor calibration EL3433-xxxx
Phase shift measuring range 10 A, channel 2

Index 802F PM Vendor data Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

802F:0

PM Vendor data Ch.3

Largest subindex of this object

UINT8

RO

>34<

802F:02

EL3413-xxxx:
Calibration current gain (1 A)

Vendor calibration EL3413-xxxx:
Gain current measuring range, 1 A, channel 3

UINT16

RW

0x4000 (16384dec)

EL3433-xxxx:
Calibration current gain (2 A)

Vendor calibration EL3433-xxxx:
Gain current measuring range, 2 A, channel 3

802F:04

Calibration voltage gain

Vendor calibration: Gain voltage channel 3

UINT16

RW

0x4000 (16384dec)

802F:12

EL3413-xxxx:
Calibration current gain (0.1 A)

Vendor calibration EL3413-xxxx:
Gain current measuring range, 0.1 A, channel 3

INT16

RW

0x4000 (16384dec)

EL3433-xxxx:
Calibration current gain (0.2 A)

Vendor calibration EL3433-xxxx:
Gain current measuring range, 0.2 A, channel 3

802F:14

EL3413-xxxx:
Calibration current gain (5 A)

Vendor calibration EL3413-xxxx:
Gain current measuring range, 5 A, channel 3

INT16

RW

0x4000 (16384dec)

EL3433-xxxx:
Calibration current gain (10 A)

Vendor calibration EL3433-xxxx:
Gain current measuring range, 10 A, channel 3

802F:20

EL3413-xxxx:
Calibration phase Offset (1 A)

Vendor calibration EL3413-xxxx
Phase shift measuring range 1 A, channel 3

UINT16

RW

0x0000 (0dec)

EL3433-xxxx:
Calibration phase Offset (2 A)

Vendor calibration EL3433-xxxx
Phase shift measuring range 2 A, channel 3

802F:21

EL3413-xxxx:
Calibration phase Offset (0.1 A)

Vendor calibration EL3413-xxxx
Phase shift measuring range 0.1 A, channel 3

UINT16

RW

0x0000 (0dec)

EL3433-xxxx:
Calibration phase Offset (0.2 A)

Vendor calibration EL3433-xxxx
Phase shift measuring range 0.2 A, channel 3

802F:22

EL3413-xxxx:
Calibration phase Offset (5 A)

Vendor calibration EL3413-xxxx
Phase shift measuring range 5 A, channel 3

UINT16

RW

0x0000 (0dec)

EL3433-xxxx:
Calibration phase Offset (10 A)

Vendor calibration EL3433-xxxx
Phase shift measuring range 10 A, channel 3

Index 803F PM Vendor data auxiliary

Index (hex)

Name

Meaning

Data type

Flags

Default

803F:0

PM Vendor data Ch.3

Largest subindex of this object

UINT8

RO

>2<

803F:02

Calibration current gain

Vendor calibration
Neutral conductor current measurement

UINT16

RW

0x4000 (16384dec)