Scaling factors
The following overview indicates the scaling factors that are required for the calculation of the actual values from the raw process data values.
Scaling factors EL34x3
Values EL3413-xxxx | Values EL3433-xxxx | Calculation |
---|---|---|
Current (5 A) | Current (10 A) | Raw values x 0.000001 A x current transformer ratio |
Current (1 A) | Current (2 A) | Raw values x 0.000001 A x current transformer ratio |
Current (0.1 A) | Current (0.2 A) | Raw values x 0.000001 A x current transformer ratio |
Neutral conductor current (5 A) | Neutral conductor current (10 A) | Raw values x 0.000001 A x current transformer ratio |
Voltage | Voltage | Raw values x 0.0001 V x voltage transformer ratio |
Active power | Active power | Raw values x 0.01 W x current transformer ratio x voltage transformer ratio |
Apparent power | Apparent power | Raw values x 0.01 VA x current transformer ratio x voltage transformer ratio |
Reactive power | Reactive power | Raw values x 0.01 VA x current transformer ratio x voltage transformer ratio |
Energy | Energy | Raw values x 0.001 Wh x current transformer ratio |
Power factor λ | Power factor λ | Raw values x 0.001 |
Frequency | Frequency | Raw values x 0.1 Hz; 0.01 Hz; 0.001 Hz |
Angle α | Angle α | Raw values x 0.01° |
Power factor cos φ | Power factor cos φ | Raw values x 0.001 |
RMS value of harmonic | RMS value of harmonic | Raw values x 0.000001 A x current transformer ratio |
RMS value of harmonic | RMS value of harmonic | Raw values x 0.000001 A x current transformer ratio |
Ratio of harmonic to fundamental | Ratio of harmonic to fundamental | Raw values x 0.01 % |
RMS value of harmonic | RMS value of harmonic | Raw values x 0.0001 V x voltage transformer ratio |
Table 1: Scaling factors for the calculation of the actual values from raw process data values
![]() | Technical data All technical specifications apply to "3-phase 4-wire system with earthed neutral conductor", unless explicitly stated otherwise. |
![]() | Full scale value of the measuring range of the neutral conductor current The full scale value of the measuring range of the neutral conductor current always corresponds to the maximum current of the terminal (EL3413 = 5 A and EL3433 = 10 A) and cannot be switched. |