Technical data
Technical data | EL3413-0000 | EL3413-0001 | EL3413-0120 |
---|---|---|---|
Measured values | Current, voltage, effective power, apparent power, frequency | ||
Calculated values | Reactive power, energy, power factor (cosφ), harmonic frequencies, phase angle | ||
Measuring voltage | max. 690 V AC 3~ (ULX-N: max. 400 V AC) | max. 600 V AC 3~ (ULX-N: max. 346 V AC) | max. 210 V AC 3~ (ULX-N: max. 120 V AC) |
Fed-in voltages must comply with overvoltage category II | |||
Measuring current | max. 5 A (AC) (configurable), via measuring transformer x A / 5 A | ||
Input resistance voltage circuit (typ.) | 1 MΩ | ||
Input resistance current circuit (typ.) | < 3 mΩ | ||
Fuse protection | Voltage circuit: according to the connected conductor size | ||
Resolution | 0.1 µA, 0.1 mV, 10 mW (0.1 A measuring range) | 1 µA, 0.1 mV, 10 mW (1 A measuring range) | 0.1 µA, 0.1 mV, 10 mW (0.1 A measuring range) |
Measuring accuracy | 0.5% in relation to the full scale value (U/I), | ||
Frequency range | 45 Hz to 65 Hz | ||
Signal type | any (taking into account the frequency range and the limit frequency) | ||
Measuring procedure | True RMS calculation with 16,800 (2,800 per channel) samples/s | ||
Sampling type | simultaneous | ||
Ground reference | single ended | ||
Measuring cycle time | 200 ms per measured value preset, freely configurable, mains-synchronous | ||
Electrical isolation | 4500 V (connection terminal/E-bus) | ||
Supply voltage for electronic | via the E-bus | ||
E-Bus current consumption | typ. 160 mA | ||
Configuration | via TwinCAT System Manager | ||
Dimensions (W x H x D) | approx. 27 mm x 100 mm x 70 mm (width aligned: 24 mm) | ||
Weight | approx. 75 g | ||
Mounting | on 35 mm mounting rail conforms to EN 60715 | ||
Operating temperature | -25°C ... +60°C (extended temperature range) | ||
Storage temperature | -40°C ... +85°C | ||
Relative humidity | 95 % no condensation | ||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protect. class / installation pos. | IP20/any | ||
Marking / Approval*) | CE, UKCA, EAC | CE, UKCA, EAC | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).