Introduction

Introduction 1:
EL3413
Introduction 2:
EL3413-0001
Introduction 3:
EL3413-0120

3-Phase Power Measurement Terminal

The EL3413 EtherCAT power measurement terminal is a further development of the EL3403. With up to 690 V AC the voltage inputs are optimized for direct monitoring of high-performance generators, as used in the wind power industry, for sample.
The full scale value for the current can be set to 0.1 A, 1 A or 5 A via the CoE directory.

No upstream voltage transformer is required. The current inputs are electrically isolated so that the terminal can be used in all common grounded current transformer configurations such as 2- or 3-transformer configurations with star or delta connection.

Like all measured terminal data, the harmonic content can be read via the process data.

The EL3413-0001 has a maximum input voltage of 600 V AC and is additionally UL-certified.
In the case of the EL3413-0120 the voltage range is limited to 210 V AC.

Quick links

EtherCAT basics
• Basic function principles EL34x3
CoE object description and parameterization
Process data and operating modes