AI module (Analog Input)
Analog input module (slots 1...3 per port). Configures the analog inputs including calibration and signal processing.
AI (#x00080d93)
Index 8000 AI Port %G Settings LC
Options for switching on and off different internal terminal calibrations.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
000:0 | AI Port %G Settings LC | Largest subindex of this object | USINT | RO | 0x0D (13dec) |
8000:0A | Enable user calibration |
| BOOL | RW | 0x00 (0dec) |
8000:0B | Enable vendor calibration |
| BOOL | RW | 0x01 (1dec) |
8000:0C | Enable Sensor Calibration |
| BOOL | RW | 0x00 (0dec) |
8000:0D | Enable certificate calibration |
| BOOL | RW | 0x00 (0dec) |
Index 800C AI Port %G User Calibration Data LC
The following values are calibration data of the measuring electronics and the connected sensor.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
800C:0 | AI Port %G User Calibration Data LC | Largest subindex of this object | USINT | RO | 0x17 (23dec) |
800C:01 | Calibration Date |
| ARRAY [0...3] OF BYTE | RW |
|
800C:03 | S0 | User offset of the terminal | REAL | RW |
|
800C:04 | S1 | User gain of the terminal | REAL | RW |
|
800C:05 | S2 |
| REAL | RW |
|
800C:06 | S3 |
| REAL | RW |
|
800C:07 | T1 |
| REAL | RW |
|
800C:08 | T1S1 |
| REAL | RW |
|
800C:0E | D0 | User delay of the terminal | DINT | RW |
|
800C:0F | S0 Sensor | Offset of the sensor | REAL | RW |
|
800C:10 | S1 Sensor | Gain of the sensor (also includes the conversion ratio) | REAL | RW |
|
800C:11 | S2 Sensor |
| REAL | RW |
|
800C:12 | S3 Sensor |
| REAL | RW |
|
800C:13 | T1 Sensor |
| REAL | RW |
|
800C:14 | T1S1 Sensor |
| REAL | RW |
|
800C:16 | D0 Sensor | Delay of the sensor | DINT | RW |
|
800C:17 | Sensor Calibration Date |
| ARRAY [0...3] OF BYTE | RW |
|
Index 800D AI Port %G Advanced Settings LC
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
800D:0 | AI Port %G Advanced Settings LC | Largest subindex of this object | USINT | RO | 0x22 (34dec) |
800D:21 | Integrator/Differentiator 1 Type |
| DT080AEN16 | RW | 0x0000 (0dec) |
800D:22 | Integrator/Differentiator 1 Samples Delta |
| UINT | RW | 0x0000 (0dec) |
Index 800F AI Port %G Vendor Calibration Data LC
Vendor calibration data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
800F:0 | AI Port %G Vendor Calibration Data LC | Largest subindex of this object | USINT | RO | 0x17 (23dec) |
800F:01 | Calibration Date |
| ARRAY [0...3] OF BYTE | RW |
|
800F:03 | S0 | Vendor offset of the terminal | REAL | RW |
|
800F:04 | S1 | Vendor gain of the terminal | REAL | RW |
|
800F:05 | S2 |
| REAL | RW |
|
800F:06 | S3 |
| REAL | RW |
|
800F:07 | T1 |
| REAL | RW |
|
800F:08 | T1S1 |
| REAL | RW |
|
800F:0E | D0 |
| DINT | RW |
|
800F:0F | S0 Certificate |
| REAL | RW |
|
800F:17 | Certificate Calibration Date |
| ARRAY [0...3] OF BYTE | RW |
|
Index 9000 AI Port %G Internal Data LC
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9000:0 | AI Port %G Internal Data LC | Largest subindex of this object | USINT | RO | 0x23 (35dec) |
9000:01 | Saturation time |
| UDINT | RO |
|
9000:02 | ADC raw value | ADC raw value | DINT | RO |
|
9000:05 | Value After Vendor Calibration |
| REAL | RO |
|
9000:06 | Value After User Calibration |
| REAL | RO |
|
9000:0C | Actual positive peak hold |
| REAL | RO |
|
9000:0D | Actual negative peak hold |
| REAL | RO |
|
9000:11 | Value After Integrator/Differentiator 1 |
| REAL | RO |
|
9000:1B | Sampling rate | Sampling rate | REAL | RO |
|
9000:1C | Value After Calibration |
| REAL | RO |
|
9000:20 | Positive peak hold timestamp |
| ULINT | RO |
|
9000:21 | Negative peak hold timestamp |
| ULINT | RO |
|
9000:22 | Value After Sensor Calibration |
| REAL | RO |
|
9000:23 | Value After Certificate Calibration |
| REAL | RO |
|
Index 9002 AI Port %G Info Data LC
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
9002:0 | AI Port %G Info Data LC | Largest subindex of this object | USINT | RO | 0x14 (20dec) |
9002:11 | Vendor calibration counter | Number of calibration cycles of the vendor | UDINT | RO |
|
9002:12 | User Calibration Counter | Number of calibration cycles of the user | UDINT | RO |
|
9002:13 | Certificate Calibration Counter | Number of calibration cycles of the calibration certificate | UDINT | RO |
|
9002:14 | Sensor Calibration Counter | Number of calibration cycles of the sensor | UDINT | RO |
|