Information and diagnostic data
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | Largest subindex of this object | UINT8 | RO | 0x02 |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RW | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RW | 0x002C (44dec) |
Index F008 Code word
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F008:0 |
Code word |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
![]() | Code Word The vendor reserves the authority for the basic calibration of the terminals. The code word is therefore at present reserved. |
Index F009 Password protection
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F009:0 | Password protection | Largest subindex of this object | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module Profile List
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module Profile List | Largest subindex of this object | UINT8 | RO | 0x2C (44dec) |
F010:01 | SubIndex 001 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:02 | SubIndex 002 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:03 | SubIndex 003 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:04 | SubIndex 004 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:05 | SubIndex 005 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:06 | SubIndex 006 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:07 | SubIndex 007 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:08 | SubIndex 008 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:09 | SubIndex 009 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:0A | SubIndex 010 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:0B | SubIndex 011 |
| UINT32 | RO | 0x00000186 (390dec) |
F010:0C | SubIndex 012 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:0D | SubIndex 013 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:0E | SubIndex 014 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:0F | SubIndex 015 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:10 | SubIndex 016 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:11 | SubIndex 017 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:12 | SubIndex 018 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:13 | SubIndex 019 |
| UINT32 | RO | 0x00000000 (0dec) |
F010:14 | SubIndex 020 |
| UINT32 | RO | 0x00000000 (0dec) |
F010:15 | SubIndex 021 |
| UINT32 | RO | 0x00000000 (0dec) |
F010:16 | SubIndex 022 |
| UINT32 | RO | 0x00000186 (390dec) |
F010:17 | SubIndex 023 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:18 | SubIndex 024 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:19 | SubIndex 025 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:1A | SubIndex 026 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:1B | SubIndex 027 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:1C | SubIndex 028 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:1D | SubIndex 029 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:1E | SubIndex 030 |
| UINT32 | RO | 0x00000000 (0dec) |
F010:1F | SubIndex 031 |
| UINT32 | RO | 0x00000000 (0dec) |
F010:20 | SubIndex 032 |
| UINT32 | RO | 0x00000000 (0dec) |
F010:21 | SubIndex 033 |
| UINT32 | RO | 0x00000186 (390dec) |
F010:22 | SubIndex 034 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:23 | SubIndex 035 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:24 | SubIndex 036 |
| UINT32 | RO | 0x0000012C (300dec) |
F010:25 | SubIndex 037 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:26 | SubIndex 038 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:27 | SubIndex 039 |
| UINT32 | RO | 0x00000157 (343dec) |
F010:28 | SubIndex 3A |
| UINT32 | RO | 0x00000157 (343dec) |
F010:29 | SubIndex 3B |
| UINT32 | RO | 0x00000000 (0dec) |
F010:2A | SubIndex 042 |
| UINT32 | RO | 0x00000000 (0dec) |
F010:2B | SubIndex 043 |
| UINT32 | RO | 0x00000000 (0dec) |
F010:2C | SubIndex 044 |
| UINT32 | RO | 0x00000186 (390dec) |
Index F030 Configured Module ID List
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F030:0 | Configured Module ID List | Largest subindex of this object | UINT8 | RW | 0x2C (44dec) |
F030:01 | SubIndex 001 |
| UINT32 | RW | 0x00080D93 (527763dec) |
F030:02 | SubIndex 002 |
| UINT32 | RW | 0x00080D93 (527763dec) |
F030:03 | SubIndex 003 |
| UINT32 | RW | 0x00080D93 (527763dec) |
F030:04 | SubIndex 004 |
| UINT32 | RW | 0x00090157 (590167dec) |
F030:05 | SubIndex 005 |
| UINT32 | RW | 0x00090157 (590167dec) |
F030:06 | SubIndex 006 |
| UINT32 | RW | 0x00090157 (590167dec) |
F030:07 | SubIndex 007 |
| UINT32 | RW | 0x00110157 (1114455dec) |
F030:08 | SubIndex 008 |
| UINT32 | RW | 0x00110157 (1114455dec) |
F030:09 | SubIndex 009 |
| UINT32 | RW | 0x00110157 (1114455dec) |
F030:0A | SubIndex 010 |
| UINT32 | RW | 0x00190157 (1638743dec) |
F030:0B | SubIndex 011 |
| UINT32 | RW | 0x00010186 (65926dec) |
F030:0C | SubIndex 012 |
| UINT32 | RW | 0x00080D93 (527763dec) |
F030:0D | SubIndex 013 |
| UINT32 | RW | 0x00080D93 (527763dec) |
F030:0E | SubIndex 014 |
| UINT32 | RW | 0x00080D93 (527763dec) |
F030:0F | SubIndex 015 |
| UINT32 | RW | 0x00210157 (2163031dec) |
F030:10 | SubIndex 016 |
| UINT32 | RW | 0x00210157 (2163031dec) |
F030:11 | SubIndex 017 |
| UINT32 | RW | 0x00210157 (2163031dec) |
F030:12 | SubIndex 018 |
| UINT32 | RW | 0x00290157 (2687319dec) |
F030:13 | SubIndex 019 |
| UINT32 | RW | 0x00000000 (0dec) |
F030:14 | SubIndex 020 |
| UINT32 | RW | 0x00000000 (0dec) |
F030:15 | SubIndex 021 |
| UINT32 | RW | 0x00000000 (0dec) |
F030:16 | SubIndex 022 |
| UINT32 | RW | 0x00010186 (65926dec) |
F030:17 | SubIndex 023 |
| UINT32 | RW | 0x00080D93 (527763dec) |
F030:18 | SubIndex 024 |
| UINT32 | RW | 0x00080D93 (527763dec) |
F030:19 | SubIndex 025 |
| UINT32 | RW | 0x00080D93 (527763dec) |
F030:1A | SubIndex 026 |
| UINT32 | RW | 0x00210157 (2163031dec) |
F030:1B | SubIndex 027 |
| UINT32 | RW | 0x00210157 (2163031dec) |
F030:1C | SubIndex 028 |
| UINT32 | RW | 0x00210157 (2163031dec) |
F030:1D | SubIndex 029 |
| UINT32 | RW | 0x00290157 (2687319dec) |
F030:1E | SubIndex 030 |
| UINT32 | RW | 0x00000000 (0dec) |
F030:1F | SubIndex 031 |
| UINT32 | RW | 0x00000000 (0dec) |
F030:20 | SubIndex 032 |
| UINT32 | RW | 0x00000000 (0dec) |
F030:21 | SubIndex 033 |
| UINT32 | RW | 0x00010186 (65926dec) |
F030:22 | SubIndex 034 |
| UINT32 | RW | 0x00080D93 (527763dec) |
F030:23 | SubIndex 035 |
| UINT32 | RW | 0x00080D93 (527763dec) |
F030:24 | SubIndex 036 |
| UINT32 | RW | 0x00080D93 (527763dec) |
F030:25 | SubIndex 037 |
| UINT32 | RW | 0x00210157 (2163031dec) |
F030:26 | SubIndex 038 |
| UINT32 | RW | 0x00210157 (2163031dec) |
F030:27 | SubIndex 039 |
| UINT32 | RW | 0x00210157 (2163031dec) |
F030:28 | SubIndex 3A |
| UINT32 | RW | 0x00290157 (2687319dec) |
F030:29 | SubIndex 3B |
| UINT32 | RW | 0x00000000 (0dec) |
F030:2A | SubIndex 042 |
| UINT32 | RW | 0x00000000 (0dec) |
F030:2B | SubIndex 043 |
| UINT32 | RW | 0x00000000 (0dec) |
F030:2C | SubIndex 044 |
| UINT32 | RW | 0x00010186 (65926dec) |
Index F050 Detected Module Ident List
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F050:0 | Detected Module Ident List | Largest subindex of this object | UINT8 | RO | 0x2C (44dec) |
F050:01 | SubIndex 001 |
| UINT32 | RO | 0x00080D93 (527763dec) |
F050:02 | SubIndex 002 |
| UINT32 | RO | 0x00080D93 (527763dec) |
F050:03 | SubIndex 003 |
| UINT32 | RO | 0x00080D93 (527763dec) |
F050:04 | SubIndex 004 |
| UINT32 | RO | 0x00090157 (590167dec) |
F050:05 | SubIndex 005 |
| UINT32 | RO | 0x00090157 (590167dec) |
F050:06 | SubIndex 006 |
| UINT32 | RO | 0x00090157 (590167dec) |
F050:07 | SubIndex 007 |
| UINT32 | RO | 0x00110157 (1114455dec) |
F050:08 | SubIndex 008 |
| UINT32 | RO | 0x00110157 (1114455dec) |
F050:09 | SubIndex 009 |
| UINT32 | RO | 0x00110157 (1114455dec) |
F050:0A | SubIndex 010 |
| UINT32 | RO | 0x00190157 (1638743dec) |
F050:0B | SubIndex 011 |
| UINT32 | RO | 0x00010186 (65926dec) |
F050:0C | SubIndex 012 |
| UINT32 | RO | 0x00080D93 (527763dec) |
F050:0D | SubIndex 013 |
| UINT32 | RO | 0x00080D93 (527763dec) |
F050:0E | SubIndex 014 |
| UINT32 | RO | 0x00080D93 (527763dec) |
F050:0F | SubIndex 015 |
| UINT32 | RO | 0x00210157 (2163031dec) |
F050:10 | SubIndex 016 |
| UINT32 | RO | 0x00210157 (2163031dec) |
F050:11 | SubIndex 017 |
| UINT32 | RO | 0x00210157 (2163031dec) |
F050:12 | SubIndex 018 |
| UINT32 | RO | 0x00290157 (2687319dec) |
F050:13 | SubIndex 019 |
| UINT32 | RO | 0x00000000 (0dec) |
F050:14 | SubIndex 020 |
| UINT32 | RO | 0x00000000 (0dec) |
F050:15 | SubIndex 021 |
| UINT32 | RO | 0x00000000 (0dec) |
F050:16 | SubIndex 022 |
| UINT32 | RO | 0x00010186 (65926dec) |
F050:17 | SubIndex 023 |
| UINT32 | RO | 0x00080D93 (527763dec) |
F050:18 | SubIndex 024 |
| UINT32 | RO | 0x00080D93 (527763dec) |
F050:19 | SubIndex 025 |
| UINT32 | RO | 0x00080D93 (527763dec) |
F050:1A | SubIndex 026 |
| UINT32 | RO | 0x00210157 (2163031dec) |
F050:1B | SubIndex 027 |
| UINT32 | RO | 0x00210157 (2163031dec) |
F050:1C | SubIndex 028 |
| UINT32 | RO | 0x00210157 (2163031dec) |
F050:1D | SubIndex 029 |
| UINT32 | RO | 0x00290157 (2687319dec) |
F050:1E | SubIndex 030 |
| UINT32 | RO | 0x00000000 (0dec) |
F050:1F | SubIndex 031 |
| UINT32 | RO | 0x00000000 (0dec) |
F050:20 | SubIndex 032 |
| UINT32 | RO | 0x00000000 (0dec) |
F050:21 | SubIndex 033 |
| UINT32 | RO | 0x00010186 (65926dec) |
F050:22 | SubIndex 034 |
| UINT32 | RO | 0x00080D93 (527763dec) |
F050:23 | SubIndex 035 |
| UINT32 | RO | 0x00080D93 (527763dec) |
F050:24 | SubIndex 036 |
| UINT32 | RO | 0x00080D93 (527763dec) |
F050:25 | SubIndex 037 |
| UINT32 | RO | 0x00210157 (2163031dec) |
F050:26 | SubIndex 038 |
| UINT32 | RO | 0x00210157 (2163031dec) |
F050:27 | SubIndex 039 |
| UINT32 | RO | 0x00210157 (2163031dec) |
F050:28 | SubIndex 3A |
| UINT32 | RO | 0x00290157 (2687319dec) |
F050:29 | SubIndex 3B |
| UINT32 | RO | 0x00000000 (0dec) |
F050:2A | SubIndex 042 |
| UINT32 | RO | 0x00000000 (0dec) |
F050:2B | SubIndex 043 |
| UINT32 | RO | 0x00000000 (0dec) |
F050:2C | SubIndex 044 |
| UINT32 | RO | 0x00010186 (65926dec) |
Index F081 Download Revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F081:0 | Download revision | Largest subindex of this object | UINT8 | RO | 0x01 (1dec) |
F081:01 | Revision Number |
| UINT32 | RW | 0x00000000 (0dec) |
Index F700 PMD Outputs Device
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F700:0 | PMD Outputs Device | Largest subindex of this object | UINT8 | RO | 0x11 (17dec) |
F700:02 | Intervall Reset |
| BOOLEAN | RO | 0x00 (0dec) |
F700.11 | Time |
| UINT64 | RO |
|
Index F708 PMD DPM In
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F708:0 | PMD DPM In | Largest subindex of this object | UINT8 | RO | 0x14 (20dec) |
F708:01 | SubIndex 001 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:02 | SubIndex 002 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:03 | SubIndex 003 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:04 | SubIndex 004 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:05 | SubIndex 005 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:06 | SubIndex 006 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:07 | SubIndex 007 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:08 | SubIndex 008 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:09 | SubIndex 009 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:0A | SubIndex 010 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:0B | SubIndex 011 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:0C | SubIndex 012 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:0D | SubIndex 013 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:0E | SubIndex 014 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:0F | SubIndex 015 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:10 | SubIndex 016 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:11 | SubIndex 017 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:12 | SubIndex 018 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:13 | SubIndex 019 |
| UINT32 | RO | 0x00000000 (0dec) |
F708:14 | SubIndex 020 |
| UINT32 | RO | 0x00000000 (0dec) |
Index F803 PMD Settings Device
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F803:0 | PMD Settings Device | Largest subindex of this object | UINT8 | RO | 0x12 (18dec) |
F803:12 | Time Offset |
| INT64 | RW |
|
Index F81F PMD Vendor Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F81F:0 | PMD Vendor Data | Largest subindex of this object | UINT8 | RO | 0x12 (18dec) |
F81F:12 | Terminal Type |
| INT32 | RW | 0x00000000 (0dec) |
Index FA00 PMD Diagnosis
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FA00:0 | PMD Diagnosis | Largest subindex of this object | UINT8 | RO | 0x13 (19dec) |
FA00:11 | Minimum CPU Die Temperature | Minimum CPU die temperature | REAL32 | RO | 0x00000000 (0dec) |
FA00.12 | Maximum CPU Die Temperature | Maximum CPU die temperature | REAL32 | RO | 0x00000000 (0dec) |
FA00.13 | E-BUS Voltage | E-bus voltage | REAL32 | RO | 0x00000000 (0dec) |
Index FB00 PMD Command
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | PMD Command | Largest subindex of this object | UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request |
| OCTET-STRING[2] | RW | 0x00000000 (0dec) |
FB00.02 | Status |
| UINT8 | RO | 0x00000000 (0dec) |
FB00.03 | Response |
| OCTET-STRING[2] | RO | 0x00000000 (0dec) |
