Objects for regular operation

Index FB00 PM Command

The command object is used for triggering an action in the terminal. The command is started by writing subindex 1 (request). Write access is disabled until the current command is completed.

Index (hex)

Name

Meaning

Data type

Flags

Default

FB00:0

PM Command

Largest subindex of this object

UINT8

RO

0x03

FB00:01

Request

 

OCTET-STRING [2]

RW

0x0000 (0dec)

FB00:02

Status

 

UINT8

RO

0x00 (0dec)

FB00:03

Response

 

OCTET-STRING [2]

RO

0x00000000 (0dec)

Command list

Command

Description

Restrictions

Response

0x0004

Energy reset of all ports

 

No response

0x0104

Energy reset of port 1

 

No response

0x0204

Energy reset of port 2

 

No response

0x0304

Energy reset of port 3

 

No response

0x0404

Energy reset of port 4

 

No response

0x3010
+ 3 x Port [0…3]
+ Channel [0...2]

Resets the peak hold registers of the analog dataflow

 

No response

0x6000

Search for sensors and apply datasheets for all channels (using one command)

In PreOP only

STATE S1* S2* S3* S4*

0x6001
+ Port [0...3]

Search for sensor and apply datasheet for a single sensor

In PreOP only

STATE S1* S2* S3* S4*

0x6010

Search for sensors and compare datasheets with current configuration for all channels (using one command)

In PreOP only

STATE S1* S2* S3* S4*

0x6011
+ Port [0...3]

Search sensor and compare datasheet with current configuration for a single sensor

In PreOP only

STATE S1* S2* S3* S4

0x6020

Start blinking on all sensors

In PreOP only

No response

0x6021
+ Port [0...3]

Start blinking on a single sensor

In PreOP only

No response

0x6030

Stop blinking on all sensors

-

No response

0x6031
+ Port [0...3]

Stop blinking on a single sensor

-

No response

0x6040

Clear all sensor configuration

In PreOP only

No response

0x6041
+ Port [0...3]

Clear sensor configuration of a single port

In PreOP only

No response

*) Sx (Sensor result):

01:

Sensor match

02:

Sensor no match

03:

Sensor match but wrong slot group selected

04:

Sensor applied

05:

Sensor cleared