Input data
Index 6000 PM Inputs Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default | |||
|---|---|---|---|---|---|---|---|---|
6000:0 | PM Inputs Ch.1 | Largest subindex of this object | UINT8 | RO | 0x1D | |||
6000:0E | Sync Error | reserved | BOOLEAN | RO | 0x00 (0dec) | |||
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) | |||
6000:11 | Current | Current channel 1 | Unit: 0.000001 A | INT32 | RO | 0x00000000 (0dec) | ||
6000:12 | Voltage | Voltage channel 1 | Unit: 0.0001 V | INT32 | RO | 0x00000000 (0dec) | ||
6000:13 | Active power | Active power channel 1 | Unit: 0.01 W | INT32 | RO | 0x00000000 (0dec) | ||
6000:14 | Index | Acknowledge for variable | Index (dec) | Name | Unit | UINT8 | RO | 0x00 (0dec) |
0 | Apparent power | 0.01 VA | ||||||
1 | Reactive power | 0.01 VAR | ||||||
2 | Energy | 0.001 Wh | ||||||
3 | cosPhi | 0.001 | ||||||
4 | Frequency | 0.1 Hz | ||||||
5 | Energy (negative) | 0.001 Wh | ||||||
6-99 | reserved | - | ||||||
100 | 1 ns | |||||||
101-255 | reserved | - | ||||||
6000:1D | VariantValue | variable output value channel 1 (see index 0x6000:14) | INT32 | RO | 0x00000000 (0dec) | |||
Index 6010 PM Inputs Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default | |||
|---|---|---|---|---|---|---|---|---|
6010:0 | PM Inputs Ch.2 | Largest subindex of this object | UINT8 | RO | 0x1D | |||
6010:0E | Sync Error | reserved | BOOLEAN | RO | 0x00 (0dec) | |||
6010:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) | |||
6010:11 | Current | Current channel 2 | Unit: 0.000001 A | INT32 | RO | 0x00000000 (0dec) | ||
6010:12 | Voltage | Voltage channel 2 | Unit: 0.0001 V | INT32 | RO | 0x00000000 (0dec) | ||
6010:13 | Active power | Active power channel 2 | Unit: 0.01 W | INT32 | RO | 0x00000000 (0dec) | ||
6010:14 | Index | Acknowledge for variable | Index (dec) | Name | Unit | UINT8 | RO | 0x00 (0dec) |
0 | Apparent power | 0.01 VA | ||||||
1 | Reactive power | 0.01 VAR | ||||||
2 | Energy | 0.001 Wh | ||||||
3 | cosPhi | 0.001 | ||||||
4 | Frequency | 0.1 Hz | ||||||
5 | Energy (negative) | 0.001 Wh | ||||||
6-99 | reserved | - | ||||||
100 | 1 ns | |||||||
101-255 | reserved | - | ||||||
6010:1D | VariantValue | variable output value channel 2 (see index 0x6010:14) | INT32 | RO | 0x00000000 (0dec) | |||
Index 6020 PM Inputs Ch.3
Index (hex) | Name | Meaning | Data type | Flags | Default | |||
|---|---|---|---|---|---|---|---|---|
6020:0 | PM Inputs Ch.3 | Largest subindex of this object | UINT8 | RO | 0x1D | |||
6020:0E | Sync Error | reserved | BOOLEAN | RO | 0x00 (0dec) | |||
6020:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) | |||
6020:11 | Current | Current channel 3 | Unit: 0.000001 A | INT32 | RO | 0x00000000 (0dec) | ||
6020:12 | Voltage | Voltage channel 3 | Unit: 0.0001 V | INT32 | RO | 0x00000000 (0dec) | ||
6020:13 | Active power | Active power channel 3 | Unit: 0.01 W | INT32 | RO | 0x00000000 (0dec) | ||
6020:14 | Index | Acknowledge for variable | Index (dec) | Name | Unit | UINT8 | RO | 0x00 (0dec) |
0 | Apparent power | 0.01 VA | ||||||
1 | Reactive power | 0.01 VAR | ||||||
2 | Energy | 0.001 Wh | ||||||
3 | cosPhi | 0.001 | ||||||
4 | Frequency | 0.1 Hz | ||||||
5 | Energy (negative) | 0.001 Wh | ||||||
6-99 | reserved | - | ||||||
100 | 1 ns | |||||||
101-255 | reserved | - | ||||||
6020:1D | VariantValue | variable output value channel 2 (see index 0x6020:14) | INT32 | RO | 0x00000000 (0dec) | |||