Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL3403 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Date of release |
01 - 03 | 02 | EL3403-0000-0017 | 07/2008 |
03 |
| 09/2008 | |
04 |
| 01/2009 | |
05 |
| 07/2009 | |
04 - 05 | 06 | EL3403-0000-0018 | 02/2010 |
07 |
| 11/2010 | |
08 |
| 12/2010 | |
06 - 14* | 09 | EL3403-0000-0019 | 05/2011 |
10 |
| 06/2011 | |
11 |
| 09/2011 | |
12 | EL3403-0000-0020 | 12/2011 | |
EL3403-0000-0021 | 08/2012 | ||
13 | EL3403-0000-0022 | 04/2013 | |
14 |
| 09/2013 | |
15* |
| 03/2014 | |
EL3403-0000-0023 | 02/2024 | ||
EL3403-0010 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Date of release |
01 - 03 | 03 | EL3403-0010-0017 | 12/2008 |
04 |
| 01/2009 | |
05 |
| 07/2009 | |
04 - 05 | 06 | EL3403-0010-0018 | 02/2010 |
07 |
| 11/2010 | |
08 |
| 12/2010 | |
06 - 15* | 09 | EL3403-0010-0019 | 05/2011 |
10 |
| 06/2011 | |
11 |
| 09/2011 | |
12 | EL3403-0010-0020 | 12/2011 | |
EL3403-0010-0021 | 08/2012 | ||
13 | EL3403-0010-0022 | 04/2013 | |
EL3403-0010-0023 | 05/2013 | ||
14 |
| 09/2013 | |
15* |
| 03/2014 | |
EL3403-0010-0024 | 11/2024 | ||
EL3403-0100 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Date of release |
02 - 03 | 05 | EL3403-0100-0017 | 07/2009 |
03 - 05 | 06 | EL3403-0100-0018 | 02/2010 |
07 |
| 11/2010 | |
08 |
| 12/2010 | |
06 – 14* | 09 | EL3403-0100-0019 | 05/2011 |
10 |
| 06/2011 | |
11 |
| 09/2011 | |
12 | EL3403-0100-0020 | 12/2011 | |
EL3403-0100-0021 | 08/2012 | ||
13 | EL3403-0100-0022 | 04/2012 | |
EL3403-0100-0023 | 05/2013 | ||
14 |
| 09/2013 | |
15* |
| 03/2014 | |
EL3403-0100-0023 | 11/2016 | ||
EL3403-0100-0024 | 02/2024 | ||
EL3403-0111 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Date of release |
01 - 03 | 05 | EL3403-0111-0017 | 07/2009 |
03 - 05 | 06 | EL3403-0111-0018 | 02/2010 |
07 |
| 11/2010 | |
08 |
| 12/2010 | |
06 - 12* | 09 | EL3403-0111-0019 | 05/2011 |
10 |
| 06/2011 | |
11 |
| 09/2011 | |
12 | EL3403-0111-0020 | 12/2011 | |
EL3403-0111-0021 | 08/2012 | ||
13 | EL3403-0111-0022 | 04/2012 | |
EL3403-0111-0023 | 05/2013 | ||
14 |
| 09/2013 | |
15* |
| 03/2014 | |
EL3403-0111-0024 | 02/2024 | ||
EL3403-0333 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Date of release |
11 – 14* | 15* | EL3403-0333-0023 | 08/2015 |
EL3403-0333-0024 | 02/2024 | ||
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available. |