Information / diagnostic data
Index 801E, 802E AI Internal data
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
801E:0 |
AI Internal data |
Max. subindex |
UINT8 |
RO |
0x01 (1dec) |
|
801E:01 |
ADC raw value 1 |
ADC raw value |
INT32 |
RO |
0x00000000 (0dec) |
Index 9000 RMB Info data
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
9000:0 |
RMB Info data |
Max. subindex |
UINT8 |
RO |
0x11 (17dec) |
|
9000:11 |
mV/V |
Current mV/V value |
REAL32 |
RO |
0x00000000 (0dec) |
Index A000 RMB Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A000:0 | RMB Diag data | Max. subindex | UINT8 | RO | 0x18 (24dec) |
A000:11 | No internal reference supply | No internal reference voltage at the ADC input (URef channel) | BOOLEAN | RO | 0x00 (0dec) |
A000:12 | No internal reference bridge | No internal reference voltage at the ADC input (UDif channel) | BOOLEAN | RO | 0x00 (0dec) |
A000:13 | No external reference supply | The external reference voltage is less than ±1 V. | BOOLEAN | RO | 0x00 (0dec) |
A000:15 | Overrange bridge | Measuring range exceeded in the bridge junction | BOOLEAN | RO | 0x00 (0dec) |
A000:16 | Underrange bridge | Value below measuring range in the bridge junction | BOOLEAN | RO | 0x00 (0dec) |
A000:17 | Overrange supply | Measuring range of the reference voltage exceeded | BOOLEAN | RO | 0x00 (0dec) |
A000:18 | Underrange supply | Value below measuring range for the reference voltage | BOOLEAN | RO | 0x00 (0dec) |