Output data
Index 7000 RMB Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | RMB Outputs | Max. subindex | UINT8 | RO | 0x05 (5dec) |
7000:01 | The calibration can be started manually with a rising edge. This can be used to prevent the calibration from starting automatically at an unsuitable time. | BOOLEAN | RO | 0x00 (0dec) | |
7000:02 | Disable calibration | 0: Automatic calibration is active. 1: Automatic calibration is switched off. | BOOLEAN | RO | 0x00 (0dec) |
7000:03 | The process data and the digital filters are frozen. | BOOLEAN | RO | 0x00 (0dec) | |
7000:04 | Sample mode* | Selecting the sample mode: 0: 10.5 kHz High precision 1: 105 kHz Low latency | BOOLEAN | RO | 0x00 (0dec) |
7000:05 | Tare | The process record can be set to 0 with a rising edge. The tare value is not stored in the EEPROM and is therefore no longer available after a terminal reset. | BOOLEAN | RO | 0x00 (0dec) |
7000:11 | Filter frequency | Filter frequency of the variable PDO filter in 0.1 Hz, see filter Value range: 1 ... 2000 (corresponds to 0.1 ... 200 Hz) If the value is 0 or greater than 2000, the filter behaves like a 50 Hz FIR filter | UINT16 | RO | 0x00 (0dec) |
*) not EL3356-0000