Variants Predefined PDO
Fixed-point representation of the load
The display of the load value can also be converted already in the terminal into a point representation. To do this the input PDOs are to be changed as follows:
Fig.43: Load value in fixed-point representationVariable | Meaning |
|---|---|
Value (Real) | calculated 32-bit fixed point REAL load value with mantissa and exponent in unit [1] The format matches the REAL format of IEC 61131-3, which in turn is based on the REAL format of IEC 559. A REAL number (single precision) is defined as follows (See also Beckhoff InfoSys: TwinCAT PLC Control: standard data types). According to IEC61131, this 32-bit variable can be linked directly with a FLOAT variable of the PLC, see “Bit – meaning of the variable value (REAL)” |
Voltage measurement
The EL3356 can also be used as a 2-channel analog input terminal for voltage measurement, see Notes.
Fig.44: EL3356 process image for voltage measurement|
Variable |
Meaning |
|---|---|
|
Underrange |
Measurement is below range |
|
Overrange |
Measuring range exceeded |
|
Error |
Collective error display |
|
TxPdo Toggle |
Toggles 0->1->0 with each updated data set |
|
Value |
right-justified voltage value over the respective measuring range (range 0x80.00.00.00 ... 0 ... 0x7F.FF.FF.FF) Channel 1: Supply voltage |