EL3356 - Connection
![]() | Bridge feed The EL3356 is designed for 6-wire connection. The measuring bridge is supplied by the supply voltage UV. By feeding the bridge supply voltage UV back from the measuring point to the EL3356, where it is measured as UREF, the distorting influence of line losses is minimized. |
Notice | |
Otherwise components may be damaged: avoid excessive supply voltage The potential difference between +UREF and -UREF may be up to 13 V. |
Fig.1: LEDs and connection EL3356, EL3356-00x0Terminal point | Description | |
|---|---|---|
Name | No. | |
+ UDIFF | 1 | + input measuring voltage |
- UDIFF | 2 | - input measuring voltage |
- UV | 3 | - supply voltage, connected to power contact within the terminal |
Shield | 4 | Shield |
+ UREF | 5 | + input reference voltage |
- UREF | 6 | - input reference voltage |
+UV | 7 | + supply voltage, connected to power contact within the terminal |
Shield | 8 | Shield |
Electrical isolation of the inputs and shielding concept
Fig.21: Electrical isolation of the inputs